[Clean & Pack]Height Adjusting Blocks for Miniature Linear Guides, High Precision Type

Brand :
MISUMI
Caution
- Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment. - Steel products are now available.
Product Description
Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
| · Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
| · Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
| · Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
| Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
| SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
| Post battery assembly process | |||||
| SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
| LCD-related post assembly process | |||||
| In-vehicle camera assembly process | |||||
| SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
| Liquid crystal deposition process | |||||
| Pre-OLED process |
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Height Adjusting Blocks available for Medium/Heavy Load Linear Guides.
The extension of the standard has made it possible to specify the length in units of 1 mm.
Drawing
| Datum Side (L dim.: 131 or less) | Free Side (L dim.: 131 or less) |
![]() | ![]() |
| Datum Side (L dim.: 132 or More) | Free Side (L dim.: 132 or More) |
![]() | ![]() |
| Details of ○ Part | |
![]() | [!] Unless otherwise specified, the dimension tolerance conforms to JIS B 0405 Class m. However, tapped depth is excluded. [!] Parallelism is the accuracy after bolts are tightened. [ ! ] Sets of gang machined 2 pcs. are simultaneously milled with less than 0.01 mm or less differences of T dimension. Height accuracy after connecting to the base plate with screws is guaranteed. |
| Type / Shape | Selectable Dimension Configurable | [M] Material | [S] Surface Treatment | Cleaning Method | |||||||
| 1 pc. | Set of Gang Machined 2 pcs. | ||||||||||
| Datum Side | Free Side | Datum Side + Datum Side | Datum Side + Free Side | Free Side + Free Side | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
| SL-ABETA | SL-ABETE | SL-ABE2KK | SL-ABE2KF | SL-ABE2FF | Selectable | Aluminum Alloy | Clear Anodize | Degreasing | General environment | Anti-rust packing | General environment |
| (SL-ABETA + SL-ABETA) | (SL-ABETA + SL-ABETE) | (SL-ABETE + SL-ABETE) | |||||||||
| SH-ABETA | SH-ABETE | SH-ABE2KK | SH-ABE2KF | SH-ABE2FF | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
| (SH-ABETA + SH-ABETA) | (SH-ABETA + SH-ABETE) | (SH-ABETE + SH-ABETE) | |||||||||
| SL-ABETAL | SL-ABETEL | SL-ABE2KKL | SL-ABE2KFL | SL-ABE2FFL | Dimension Configurable | Degreasing | General environment | Anti-rust packing | General environment | ||
| (SL-ABETAL + SL-ABETAL) | (SL-ABETAL + SL-ABETEL) | (SL-ABETEL + SL-ABETEL) | |||||||||
| SH-ABETAL | SH-ABETEL | SH-ABE2KKL | SH-ABE2KFL | SH-ABE2FFL | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
| (SH-ABETAL + SH-ABETAL) | (SH-ABETAL + SH-ABETEL) | (SH-ABETEL + SH-ABETEL) | |||||||||
| SL-BETA | SL-BETE | SL-BE2KK | SL-BE2KF | SL-BE2FF | Selectable | S45C Equivalent | Electroless Nickel Plating Plating | Degreasing | General environment | Anti-rust packing | General environment |
| (SL-BETA + SL-BETA) | (SL-BETA + SL-BETE) | (SL-BETE + SL-BETE) | |||||||||
| SH-BETA | SH-BETE | SH-BE2KK | SH-BE2KF | SH-BE2FF | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
| (SH-BETA + SH-BETA) | (SH-BETA + SH-BETE) | (SH-BETE + SH-BETE) | |||||||||
| SL-BETAL | SL-BETEL | SL-BE2KKL | SL-BE2KFL | SL-BE2FFL | Dimension Configurable | Degreasing | General environment | Anti-rust packing | General environment | ||
| (SL-BETAL + SL-BETAL) | (SL-BETAL + SL-BETEL) | (SL-BETEL + SL-BETEL) | |||||||||
| SH-BETAL | SH-BETEL | SH-BE2KKL | SH-BE2KFL | SH-BE2FFL | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
| (SH-BETAL + SH-BETAL) | (SH-BETAL + SH-BETEL) | (SH-BETEL + SH-BETEL) | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | — | — | — | — | — | — | — |
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the
specification table.App. Example










