[Clean & Pack]Locating Pin - Large Head, Tapered, Non-Magnetic Type, Threaded

Brand :
MISUMI
Caution
Product Description
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
● Threaded
(Round) (Diamond) When P < 3
a = 0.5
d = D - 0.1 When P ≥ 3
a = 1.0
d = D - 0.2 [ ! ] Relief dimensions are reference values. [ ! ] When L < Pitch × 2, the incomplete threaded portion (Pitch x 2) is included in M x 1.5.
a = 0.5
d = D - 0.1 When P ≥ 3
a = 1.0
d = D - 0.2 [ ! ] Relief dimensions are reference values. [ ! ] When L < Pitch × 2, the incomplete threaded portion (Pitch x 2) is included in M x 1.5.

| Type | [M] Material | [S] Surface Treatment | Cleaning Method | ||||
| Round | Diamond | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
| SL-AFPMNA | SL-AFPMND | A2017 | Clear Anodize | Degreasing | General environment | Anti-rust packing | General environment |
| SH-AFPMNA | SH-AFPMND | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
[!] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the
specification table.App. Example
Since made of nonmagnetic metal, usable around small workpieces and the inside of the measuring instruments without magnetic effects.
Generates no magnetic force.
