[Clean & Pack]High Precision Aluminum Cut Plates - A5052P

Brand :
MISUMI
Caution
- In principle, products over 30 kg will be delivered on F.O.B. Please prepare loading and unloading machinery such as forklifts.
- Products over 50 kg will be delivered in wooden crates. Products weighting 50 kg or less may also be delivered in wooden crates depending on its dimensions.
Product Description
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
| (Economy) SL-PHE SH-PHE SHD-PHE ![]() ·2-side Sawing, 2-side Precision Cutting ·Perpendicularity of datum plane is guaranteed. | (Standard Grade) SL-PHX SH-PHX SHD-PHX ![]() ·4-Surface Precision Cutting ·Perpendicularity of datum plane is NOT guaranteed. ·A, B Dimension Tolerance Accuracy | (Precision Grade) SL-PHT SH-PHT SHD-PHT ![]() ·4-Surface Precision Cutting ·Perpendicularity of datum plane is guaranteed. ·A, B Dimension Tolerance Accuracy |
| Type | [M] Material | Cleaning Method | |||||
| Economy | Standard Grade | Precision Grade | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
| SL-PHE | SL-PHX | SL-PHT | A5052P−H112 | Degreasing | General environment | Anti-rust packing | General environment |
| SH-PHE | SH-PHX | SH-PHT | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
| SHD-PHE | SHD-PHX | SHD-PHT | Electrolytic polishing + precision cleaning | ||||
[!] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the
specification table.