[Clean & Pack]Configurable Plates - Duralumin, A2017P

Brand :
MISUMI
Caution
- In principle, products over 30 kg will be delivered on F.O.B. Please prepare loading and unloading machinery such as forklifts.
- Products over 50 kg will be delivered in wooden crates. Products weighting 50 kg or less may also be delivered in wooden crates depending on its dimensions.
Product Description
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
| (Rolled) | (Milled) | (Surface Ground) | |||||||
| SL-PD□□□, SH-PD□□□, SHD-PD□□□ (Standard Size) | SL-PDLN□, SH-PDLN□, SHD-PDLN□ | SL-PDF□□, SH-PDF□□, SHD-PDF□□ | SL-PDS□□, SH-PDS□□, SHD-PDS□□ | ||||||
| SL-L-PD□□□, SH-L-PD□□□, SHD-L-PD□□□ (Narrow Size) | SL-L-PDLN□, SH-L-PDLN□, SHD-L-PDLN□ | SL-L-PDF□□, SH-L-PDF□□, SHD-L-PDF□□ | |||||||
![]() | ![]() | ![]() | ![]() |
| Type | Plate thickness surface finish | (1) Plate thickness tolerance | (2) A, B dimension tolerance | [M] Material | Cleaning Method | ||||
| Standard Size | Large | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||||
| SL-PD | SL-L-PD | L (Rolled) | N | P Q N M | A2017P−T351 (Including T3 for T5, 6) | Degreasing | General environment | Anti-rust packing | General environment |
| SH-PD | SH-L-PD | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||||
| SHD-PD | SHD-L-PD | Electrolytic polishing + precision cleaning | |||||||
| SL-PD | SL-L-PD | F (milled) | P Q N M | P Q N M | Degreasing | General environment | Anti-rust packing | General environment | |
| SH-PD | SH-L-PD | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||||
| SHD-PD | SHD-L-PD | Electrolytic polishing + precision cleaning | |||||||
| SL-PD | — | S (surface ground) | Degreasing | General environment | Anti-rust packing | General environment | |||
| SH-PD | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||||
| SHD-PD | Electrolytic polishing + precision cleaning | ||||||||
[!] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the
specification table.Specifications/Overview
4-surface Milling (Rolled)
6-Surface Milled
6-Surface Milled + Upper-Lower Surface Grinding
6-Surface Milled
6-Surface Milled + Upper-Lower Surface Grinding



