[Clean & Pack]Cold-Rolled Flat Bars - Cut to Size

Brand :
MISUMI
Caution
- In principle, products over 30 kg will be delivered on F.O.B. Please prepare loading and unloading machinery such as forklifts.
- Products over 50 kg will be delivered in wooden crates. Products weighting 50 kg or less may also be delivered in wooden crates depending on its dimensions.
Product Description
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

| Type | Part Number | [M] Material | Cleaning Method | |||
| Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
| Flat Steel | SL-FSSA | A6063S | Degreasing | General environment | Anti-rust packing | General environment |
| SH-FSSA | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
| SHD-FSSA | Electrolytic polishing + precision cleaning | |||||
[!] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the
specification table.