[Clean & Pack]L-Shaped Surface Treated Angles, Milled Surfaces - Outside Corner Perpendicular, Dimension Configurable

Brand :
MISUMI
Caution
- Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment. - Steel material products have been newly released.
Product Description
Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
| · Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
| · Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
| · Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
| Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
| SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
| Post battery assembly process | |||||
| SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
| LCD-related post assembly process | |||||
| In-vehicle camera assembly process | |||||
| SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
| Liquid crystal deposition process | |||||
| Pre-OLED process |
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
[Features]·High precision angles with surface treatment and the external angle perpendicularity guaranteed
![]() | Angles have no holes by default. Upon plating treatment, the SS materials and the aluminum alloys are tied and are hung by steel wire and aluminum wire, respectively. Areas tied by wire may be discolored after treatment as shown below. ![]() |
| Type | [M] Material | [ S ] Surface treatment | Cleaning Method | |||
| Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
| SL-WLAA | A6063 | Clear Anodize | Degreasing | General environment | Anti-rust packing | General environment |
| SH-WLAA | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
| SL-ELAA | Black Anodize | Degreasing | General environment | Anti-rust packing | General environment | |
| SH-ELAA | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
| SL-YLAS | SS400 | Bright Chromate | Degreasing | General environment | Anti-rust packing | General environment |
| SH-YLAS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
| SL-SLAS | Trivalent Chromate | Degreasing | General environment | Anti-rust packing | General environment | |
| SH-SLAS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
[ ! ] See the
details of precision cleaning and electrolytic polishing shown at the bottom of the specification table.
