Retaining Rings - External, DIN471

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· C-type retaining ring for axial mounting (for shafts) made of steel.
Dimensional Drawing
External dimensions drawing


Specification Table
Unit: mm
| d1 | s | d3 | a (Maximum Value) | b approx. | d5(Min.) | C1 | C2(Minimum value) | d2 | m (Minimum value) | t | n | g | |||
| Basic dimension | Tolerance | Basic dimension | Tolerance | Basic dimension | Tolerance | ||||||||||
| 3 | 0.4 | -0.05 | 2.7 | +0.04 -0.15 | 1.9 | 0.8 | 1 | 7 | 6.6 | 2.8 | -0.04 | 0.5 | 0.1 | 0.3 | 0.5 |
| 4 | 0.4 | 3.7 | 2.2 | 0.9 | 1 | 8.6 | 8.2 | 3.8 | 0.5 | 0.1 | 0.3 | 0.5 | |||
| 5 | 0.6 | 4.7 | 2.5 | 1.1 | 1 | 10.3 | 9.8 | 4.8 | 0.7 | 0.1 | 0.3 | 0.5 | |||
| 6 | 0.7 | 5.6 | 2.7 | 1.3 | 1.2 | 11.7 | 11.1 | 5.7 | 0.8 | 0.15 | 0.5 | 0.5 | |||
| 7 | 0.8 | 6.5 | +0.06 -0.18 | 3.1 | 1.4 | 1.2 | 13.5 | 12.9 | 6.7 | -0.06 | 0.9 | 0.15 | 0.5 | 0.5 | |
| 8 | 0.8 | 7.4 | 3.2 | 1.5 | 1.2 | 14.7 | 14 | 7.6 | 0.9 | 0.2 | 0.6 | 0.5 | |||
| 9 | 1 | -0.06 | 8.4 | 3.3 | 1.7 | 1.2 | 16 | 15.2 | 8.6 | 1.1 | 0.2 | 0.6 | 0.5 | ||
| 10 | 1 | 9.3 | +0.10 -0.36 | 3.3 | 1.8 | 1.5 | 17 | 16.2 | 9.6 | -0.11 | 1.1 | 0.2 | 0.6 | 1 | |
| 11 | 1 | 10.2 | 3.3 | 1.8 | 1.5 | 18 | 17.1 | 10.5 | 1.1 | 0.25 | 0.8 | 1 | |||
| 12 | 1 | 11 | 3.3 | 1.8 | 1.7 | 19 | 18.1 | 11.5 | 1.1 | 0.25 | 0.8 | 1 | |||
| 13 | 1 | 11.9 | 3.4 | 2 | 1.7 | 20.2 | 19.2 | 12.4 | 1.1 | 0.3 | 0.9 | 1 | |||
| 14 | 1 | 12.9 | 3.5 | 2.1 | 1.7 | 21.4 | 20.4 | 13.4 | 1.1 | 0.3 | 0.9 | 1 | |||
| 15 | 1 | 13.8 | 3.6 | 2.2 | 1.7 | 22.6 | 21.5 | 14.3 | 1.1 | 0.35 | 1.1 | 1 | |||
| 16 | 1 | 14.7 | 3.7 | 2.2 | 1.7 | 23.8 | 22.6 | 15.2 | 1.1 | 0.4 | 1.2 | 1 | |||
| 17 | 1 | 15.7 | 3.8 | 2.3 | 1.7 | 25 | 23.8 | 16.2 | 1.1 | 0.4 | 1.2 | 1 | |||
| 18 | 1.2 | 16.5 | 3.9 | 2.4 | 2 | 26.2 | 24.8 | 17 | 1.3 | 0.5 | 1.5 | 1.5 | |||
| 19 | 1.2 | 17.5 | 3.9 | 2.5 | 2 | 27.2 | 25.8 | 18 | 1.3 | 0.5 | 1.5 | 1.5 | |||
| 20 | 1.2 | 18.5 | +0.13 -0.42 | 4 | 2.6 | 2 | 28.4 | 27 | 19 | -0.13 | 1.3 | 0.5 | 1.5 | 1.5 | |
| 21 | 1.2 | 19.5 | 4.1 | 2.7 | 2 | 29.6 | 28.2 | 20 | 1.3 | 0.5 | 1.5 | 1.5 | |||
| 22 | 1.2 | 20.5 | 4.2 | 2.8 | 2 | 30.8 | 29.4 | 21 | 1.3 | 0.5 | 1.5 | 1.5 | |||
| 24 | 1.2 | 22.2 | +0.21 -0.42 | 4.4 | 3 | 2 | 33.2 | 31.7 | 22.9 | -0.21 | 1.3 | 0.55 | 1.7 | 1.5 | |
| 25 | 1.2 | 23.2 | 4.4 | 3 | 2 | 34.2 | 32.7 | 23.9 | 1.3 | 0.55 | 1.7 | 1.5 | |||
| 26 | 1.2 | 24.2 | 4.5 | 3.1 | 2 | 35.5 | 33.9 | 24.9 | 1.3 | 0.55 | 1.7 | 1.5 | |||
| 27 | 1.2 | 24.9 | 4.6 | 3.1 | 2 | 36.7 | 34.8 | 25.6 | 1.3 | 0.7 | 2.1 | 1.5 | |||
| 28 | 1.5 | 25.9 | 4.7 | 3.2 | 2 | 37.8 | 36 | 26.6 | 1.6 | 0.7 | 2.1 | 1.5 | |||
| 29 | 1.5 | 26.9 | 4.8 | 3.4 | 2 | 39.1 | 37.2 | 27.6 | 1.6 | 0.7 | 2.1 | 1.5 | |||
| 30 | 1.5 | 27.9 | 5 | 3.5 | 2 | 40.5 | 38.6 | 28.6 | 1.6 | 0.7 | 2.1 | 1.5 | |||
| 31 | 1.5 | 28.6 | 5.1 | 3.5 | 2.5 | 41.7 | 40.9 | 29.3 | 1.6 | 0.85 | 2.6 | 2 | |||
| 32 | 1.5 | 29.6 | 5.2 | 3.6 | 2.5 | 43 | 40.7 | 30.3 | -0.25 | 1.6 | 0.85 | 2.6 | 2 | ||
| 34 | 1.5 | 31.5 | +0.25 -0.50 | 5.4 | 3.8 | 2.5 | 45.4 | 43.1 | 32.3 | 1.6 | 0.85 | 2.6 | 2 | ||
| 35 | 1.5 | 32.2 | 5.6 | 3.9 | 2.5 | 46.8 | 44.2 | 33 | 1.6 | 1 | 3 | 2 | |||
| 36 | 1.75 | 33.2 | 5.6 | 4 | 2.5 | 47.8 | 45.2 | 34 | 1.85 | 1 | 3 | 2 | |||
| 37 | 1.75 | 34.2 | 5.7 | 4.1 | 2.5 | 49 | 47 | 35 | 1.85 | 1 | 3 | 2 | |||
| 38 | 1.75 | 35.2 | 5.8 | 4.2 | 2.5 | 50.2 | 47.6 | 36 | 1.85 | 1 | 3 | 2 | |||
| 39 | 1.75 | 36 | 5.9 | 4.3 | 2.5 | 51.4 | 48.5 | 37 | 1.85 | 1 | 3 | 2 | |||
| 40 | 1.75 | 36.5 | 6 | 4.4 | 2.5 | 52.6 | 49.5 | 37.5 | 1.85 | 1.25 | 3.8 | 2 | |||
| 41 | 1.75 | 37.5 | +0.39 -0.90 | 6.2 | 4.5 | 2.5 | 54 | 51.5 | 38.5 | 1.85 | 1.25 | 3.8 | 2 | ||
| 42 | 1.75 | 38.5 | 6.5 | 4.5 | 2.5 | 55.7 | 52.5 | 39.5 | 1.85 | 1.25 | 3.8 | 2 | |||
| 45 | 1.75 | 41.5 | 6.7 | 4.7 | 2.5 | 59.1 | 55.9 | 42.5 | 1.85 | 1.25 | 3.8 | 2 | |||
| 46 | 1.75 | 42.5 | 6.7 | 4.8 | 2.5 | 60.1 | 56.9 | 43.5 | 1.85 | 1.25 | 3.8 | 2 | |||
| 47 | 1.75 | 43.5 | 6.8 | 4.9 | 2.5 | 61.3 | 58.1 | 44.5 | 1.85 | 1.25 | 3.8 | 2 | |||
| 48 | 1.75 | 44.5 | 6.9 | 5 | 2.5 | 62.5 | 59.3 | 45.5 | 1.85 | 1.25 | 3.8 | 2 | |||
| 50 | 2 | -0.07 | 45.8 | 6.9 | 5.1 | 2.5 | 64.5 | 60.8 | 47 | 2.15 | 1.5 | 4.5 | 2 | ||
| 52 | 2 | 47.8 | 7 | 5.2 | 2.5 | 66.7 | 63 | 49 | 2.15 | 1.5 | 4.5 | 2.5 | |||
| 54 | 2 | 49.8 | 7.1 | 5.3 | 2.5 | 69 | 65.2 | 51 | -0.30 | 2.15 | 1.5 | 4.5 | 2.5 | ||
| 55 | 2 | 50.8 | +0.46 -1.1 | 7.2 | 5.4 | 2.5 | 70.2 | 66.4 | 52 | 2.15 | 1.5 | 4.5 | 2.5 | ||
| 56 | 2 | 51.8 | 7.3 | 5.5 | 2.5 | 71.6 | 67.6 | 53 | 2.15 | 1.5 | 4.5 | 2.5 | |||
| 57 | 2 | 52.8 | 7.3 | 5.5 | 2.5 | 72.3 | 69.3 | 54 | 2.15 | 1.5 | 4.5 | 2.5 | |||
| 58 | 2 | 53.8 | 7.3 | 5.6 | 2.5 | 73.6 | 69.6 | 55 | 2.15 | 1.5 | 4.5 | 2.5 | |||
| 60 | 2 | 55.8 | 7.4 | 5.8 | 2.5 | 75.6 | 71.8 | 57 | 2.15 | 1.5 | 4.5 | 2.5 | |||
| 62 | 2 | 57.8 | 7.5 | 6 | 2.5 | 77.8 | 74 | 59 | 2.15 | 1.5 | 4.5 | 2.5 | |||
| 63 | 2 | 58.8 | 7.6 | 6.2 | 2.5 | 79 | 75.2 | 60 | 2.15 | 1.5 | 4.5 | 2.5 | |||
| 65 | 2.5 | 60.8 | 7.8 | 6.3 | 3 | 81.4 | 77.6 | 62 | 2.65 | 1.5 | 4.5 | 2.5 | |||
| 67 | 2.5 | 62.5 | 7.9 | 6.4 | 3 | 83.6 | 79.8 | 64 | 2.65 | 1.5 | 4.5 | 2.5 | |||
| 68 | 2.5 | 63.5 | 8 | 6.5 | 3 | 84.4 | 81 | 65 | 2.65 | 1.5 | 4.5 | 2.5 | |||
| 70 | 2.5 | 65.5 | 8.1 | 6.6 | 3 | 87 | 83.2 | 67 | 2.65 | 1.5 | 4.5 | 2.5 | |||
| 75 | 2.5 | 70.5 | 8.4 | 7 | 3 | 92.7 | 88.8 | 72 | 2.65 | 1.5 | 4.5 | 2.5 | |||
| 80 | 2.5 | 74.5 | 8.6 | 7.4 | 3 | 98.1 | 93.7 | 76.5 | 2.65 | 1.75 | 5.3 | 3 | |||
| 85 | 3 | -0.08 | 79.5 | 8.7 | 7.8 | 3.5 | 103.3 | 98.9 | 81.5 | -0.35 | 3.15 | 1.75 | 5.3 | 3 | |
| 90 | 3 | 84.5 | +0.54 -1.30 | 8.8 | 8.2 | 3.5 | 108.5 | 104 | 86.5 | 3.15 | 1.75 | 5.3 | 3 | ||
| 100 | 3 | 95 | 9.6 | 9 | 3.5 | 120.2 | 116 | 96.5 | 3.15 | 1.75 | 5.3 | 3.5 | |||
Specifications Overview
· Material: Carbon Steel
· Surface Treatment: Black Oxide
· Sold in bags, more favorable price
· Surface Treatment: Black Oxide
· Sold in bags, more favorable price
Product Feature
· Material Details: Carbon Steel
· Hardness: 40-54HRV
· Complies with ROHS10
· Hardness: 40-54HRV
· Complies with ROHS10
Application Industries

Robotics Industry

Machinery Industry

Automotive Industry

Automation
Related Products
| Hex Socket Head Bolt Stainless Steel Type | Eye Bolt | Hex Socket Set Screw |
![]() | ![]() | ![]() |


