Retaining Rings - Internal, DIN472

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· C-type retaining ring for axial installation (for holes) made of steel.
Dimensional Drawing
External dimensions drawing


Specifications Overview
· Material: Carbon Steel
· Surface Treatment: Black Oxide
· Sold in bags, more favorable price
· Surface Treatment: Black Oxide
· Sold in bags, more favorable price
Specification Table
Unit: mm
| d1 | s | d3 | a (Maximum Value) | b approx. | d5(Min.) | C1 | C2(Minimum value) | d2 | m (Minimum value) | t | n | g | |||
| Basic dimension | Tolerance | Basic dimension | Tolerance | Basic dimension | Tolerance | ||||||||||
| 8 | 0.8 | -0.05 | 8.7 | +0.36 -0.10 | 2.4 | 1.1 | 1 | 3 | 3.6 | 8.4 | +0.09 | 0.9 | 0.2 | 0.6 | 0.5 |
| 9 | 0.8 | 9.8 | 2.5 | 1.3 | 1 | 3.7 | 4.4 | 9.4 | 0.9 | 0.2 | 0.6 | 0.5 | |||
| 10 | 1 | -0.06 | 10.8 | 3.2 | 1.4 | 1.2 | 3.3 | 4 | 10.4 | +0.11 | 1.1 | 0.2 | 0.6 | 0.5 | |
| 11 | 1 | 11.8 | 3.3 | 1.5 | 1.2 | 4.1 | 4.8 | 11.4 | 1.1 | 0.2 | 0.6 | 0.5 | |||
| 12 | 1 | 13 | 3.4 | 1.7 | 1.5 | 4.9 | 5.7 | 12.5 | 1.1 | 0.25 | 0.8 | 0.5 | |||
| 13 | 1 | 14.1 | 3.6 | 1.8 | 1.5 | 5.4 | 6.4 | 13.6 | 1.1 | 0.3 | 0.9 | 0.5 | |||
| 14 | 1 | 15.1 | 3.7 | 1.8 | 1.7 | 6.2 | 7.2 | 14.6 | 1.1 | 0.3 | 0.9 | 0.5 | |||
| 15 | 1 | 16.2 | 3.7 | 2 | 1.7 | 7.2 | 8.3 | 15.7 | 1.1 | 0.35 | 1.1 | 0.5 | |||
| 16 | 1 | 17.3 | 3.8 | 2 | 1.7 | 8 | 9.2 | 16.8 | 1.1 | 0.4 | 1.2 | 1 | |||
| 17 | 1 | 18.3 | +0.42 -0.13 | 3.9 | 2.1 | 1.7 | 8.8 | 10 | 17.8 | 1.1 | 0.4 | 1.2 | 1 | ||
| 18 | 1 | 19.5 | 4.1 | 2.2 | 2 | 9.4 | 10.8 | 19 | +0.13 | 1.1 | 0.5 | 1.5 | 1 | ||
| 19 | 1 | 20.5 | 4.1 | 2.2 | 2 | 10.4 | 11.8 | 20 | 1.1 | 0.5 | 1.5 | 1 | |||
| 20 | 1 | 21.5 | 4.1 | 2.3 | 2 | 11.2 | 12.6 | 21 | 1.1 | 0.5 | 1.5 | 1 | |||
| 21 | 1 | 22.5 | 4.2 | 2.4 | 2 | 12.2 | 13.6 | 22 | 1.1 | 0.5 | 1.5 | 1 | |||
| 22 | 1 | 23.5 | 4.2 | 2.5 | 2 | 13.2 | 14.6 | 23 | 1.1 | 0.5 | 1.5 | 1 | |||
| 23 | 1.2 | 24.6 | 4.2 | 2.5 | 2 | 14.2 | 15.7 | 24.1 | 1.3 | 0.55 | 1.7 | 1 | |||
| 24 | 1.2 | 25.9 | +0.42 -0.21 | 4.3 | 2.6 | 2 | 14.8 | 16.4 | 25.2 | +0.21 | 1.3 | 0.6 | 1.8 | 1 | |
| 25 | 1.2 | 26.9 | 4.5 | 2.7 | 2 | 15.5 | 17.2 | 26.2 | 1.3 | 0.6 | 1.8 | 1 | |||
| 26 | 1.2 | 27.9 | 4.7 | 2.8 | 2 | 16.1 | 17.8 | 27.2 | 1.3 | 0.6 | 1.8 | 1 | |||
| 28 | 1.2 | 30.1 | +0.50 -0.25 | 4.8 | 2.9 | 2 | 17.9 | 19.8 | 29.4 | 1.3 | 0.7 | 2.1 | 1 | ||
| 29 | 1.2 | 31.1 | 4.8 | 3 | 2 | 18.9 | 20.8 | 30.4 | +0.25 | 1.3 | 0.7 | 2.1 | 1 | ||
| 30 | 1.2 | 32.1 | 4.8 | 3 | 2 | 19.9 | 21.8 | 31.4 | 1.3 | 0.7 | 2.1 | 1 | |||
| 31 | 1.2 | 33.4 | 5.2 | 3.1 | 2.5 | 20 | 22.3 | 32.7 | 1.3 | 0.85 | 2.6 | 1 | |||
| 32 | 1.2 | 34.4 | 5.4 | 3.2 | 2.5 | 20.6 | 22.9 | 33.7 | 1.3 | 0.85 | 2.6 | 1 | |||
| 34 | 1.5 | 36.5 | 5.4 | 3.3 | 2.5 | 22.6 | 24.9 | 35.7 | 1.6 | 0.85 | 2.6 | 1.5 | |||
| 35 | 1.5 | 37.8 | 5.4 | 3.4 | 2.5 | 23.6 | 26.2 | 37 | 1.6 | 1 | 3 | 1.5 | |||
| 36 | 1.5 | 38.8 | 5.4 | 3.5 | 2.5 | 24.6 | 27.2 | 38 | 1.6 | 1 | 3 | 1.5 | |||
| 37 | 1.5 | 39.8 | 5.5 | 3.6 | 2.5 | 25.4 | 28 | 39 | 1.6 | 1 | 3 | 1.5 | |||
| 38 | 1.5 | 40.8 | 5.5 | 3.7 | 2.5 | 26.4 | 29 | 40 | 1.6 | 1 | 3 | 1.5 | |||
| 39 | 1.5 | 42 | +0.90 -0.39 | 5.6 | 3.8 | 2.5 | 27.3 | 29.8 | 41 | 1.6 | 1 | 3 | 1.5 | ||
| 40 | 1.75 | 43.5 | 5.8 | 3.9 | 2.5 | 27.8 | 30.9 | 42.5 | 1.85 | 1.25 | 3.8 | 2 | |||
| 41 | 1.75 | 44.5 | 5.9 | 4 | 2.5 | 28.6 | 31.7 | 43.5 | 1.85 | 1.25 | 3.8 | 2 | |||
| 42 | 1.75 | 45.5 | 5.9 | 4.1 | 2.5 | 29.6 | 32.7 | 44.5 | 1.85 | 1.25 | 3.8 | 2 | |||
| 45 | 1.75 | 48.5 | 6.2 | 4.3 | 2.5 | 32 | 35.1 | 47.5 | 1.85 | 1.25 | 3.8 | 2 | |||
| 46 | 1.75 | 49.5 | 6.3 | 4.4 | 2.5 | 32.8 | 35.9 | 48.5 | 1.85 | 1.25 | 3.8 | 2 | |||
| 47 | 1.75 | 50.5 | +1.10 -0.46 | 6.4 | 4.4 | 2.5 | 33.5 | 36.7 | 49.5 | 1.85 | 1.25 | 3.8 | 2 | ||
| 48 | 1.75 | 51.5 | 6.4 | 4.5 | 2.5 | 34.5 | 37.7 | 50.5 | +0.30 | 1.85 | 1.25 | 3.8 | 2 | ||
| 50 | 2 | -0.07 | 54.2 | 6.5 | 4.6 | 2.5 | 36.3 | 40 | 53 | 2.15 | 1.5 | 4.5 | 2 | ||
| 52 | 2 | 56.2 | 6.7 | 4.7 | 2.5 | 37.9 | 41.6 | 55 | 2.15 | 1.5 | 4.5 | 2 | |||
| 54 | 2 | 58.2 | 6.7 | 5 | 2.5 | 40 | 43.6 | 57 | 2.15 | 1.5 | 4.5 | 2 | |||
| 55 | 2 | 59.2 | 6.8 | 5 | 2.5 | 40.7 | 44.4 | 58 | 2.15 | 1.5 | 4.5 | 2 | |||
| 56 | 2 | 60.2 | 6.8 | 5.1 | 2.5 | 41.7 | 45.4 | 59 | 2.15 | 1.5 | 4.5 | 2 | |||
| 57 | 2 | 61.2 | 6.8 | 5.1 | 2.5 | 42.7 | 46.4 | 60 | 2.15 | 1.5 | 4.5 | 2 | |||
| 58 | 2 | 62.2 | 6.9 | 5.2 | 2.5 | 43.5 | 47.2 | 61 | 2.15 | 1.5 | 4.5 | 2 | |||
| 60 | 2 | 64.2 | 7.3 | 5.4 | 2.5 | 44.7 | 48.4 | 63 | 2.15 | 1.5 | 4.5 | 2 | |||
| 62 | 2 | 66.2 | 7.3 | 5.5 | 2.5 | 46.7 | 50.4 | 65 | 2.15 | 1.5 | 4.5 | 2 | |||
| 63 | 2 | 67.2 | 7.3 | 5.6 | 2.5 | 47.7 | 51.4 | 66 | 2.15 | 1.5 | 4.5 | 2 | |||
| 64 | 2 | 68.2 | 7.4 | 5.7 | 2.5 | 48.7 | 52.4 | 67 | 2.15 | 1.5 | 4.5 | 2 | |||
| 65 | 2.5 | 69.2 | 7.6 | 5.8 | 3 | 49 | 52.8 | 68 | 2.65 | 1.5 | 4.5 | 2.5 | |||
| 67 | 2.5 | 71.5 | 7.7 | 6 | 3 | 50.8 | 54.6 | 70 | 2.65 | 1.5 | 4.5 | 2.5 | |||
| 68 | 2.5 | 72.5 | 7.8 | 6.1 | 3 | 51.6 | 55.4 | 71 | 2.65 | 1.5 | 4.5 | 2.5 | |||
| 70 | 2.5 | 74.5 | 7.8 | 6.2 | 3 | 53.6 | 57.4 | 73 | 2.65 | 1.5 | 4.5 | 2.5 | |||
| 72 | 2.5 | 76.5 | 7.8 | 6.4 | 3 | 55.6 | 59.4 | 75 | 2.65 | 1.5 | 4.5 | 2.5 | |||
| 75 | 2.5 | 79.5 | 7.8 | 6.6 | 3 | 58.6 | 62.4 | 78 | 2.65 | 1.5 | 4.5 | 2.5 | |||
| 78 | 2.5 | 82.5 | +1.30 -0.54 | 8.5 | 6.8 | 3 | 60.1 | 64 | 81 | +0.35 | 2.65 | 1.5 | 4.5 | 2.5 | |
| 80 | 2.5 | 85.5 | 8.5 | 7 | 3 | 62.1 | 66.5 | 83.5 | 2.65 | 1.75 | 5.3 | 2.5 | |||
| 85 | 3 | -0.08 | 90.5 | 8.6 | 7.2 | 3.5 | 66.9 | 71.3 | 88.5 | 3.15 | 1.75 | 5.3 | 3 | ||
| 90 | 3 | 95.5 | 8.6 | 7.6 | 3.5 | 71.9 | 76.3 | 93.5 | 3.15 | 1.75 | 5.3 | 3 | |||
| 95 | 3 | 100.5 | 8.8 | 8.1 | 3.5 | 76.5 | 80.9 | 98.5 | 3.15 | 1.75 | 5.3 | 3 | |||
| 100 | 3 | 105.5 | 9.2 | 8.4 | 3.5 | 80.6 | 85.1 | 103.5 | 3.15 | 1.75 | 5.3 | 3 | |||
| 110 | 4 | -0.1 | 117 | 10.4 | 9 | 3.5 | 88.2 | 93.2 | 114 | +0.54 | 4.15 | 2 | 6 | 3 | |
| 115 | 4 | 122 | +1.50 -0.63 | 10.5 | 9.3 | 3.5 | 93 | 98 | 119 | 4.15 | 2 | 6 | 3 | ||
| 120 | 4 | 127 | 11 | 9.7 | 3.5 | 96.9 | 102 | 124 | +0.63 | 4.15 | 2 | 6 | 3 | ||
Product Feature
· Material Details: Carbon Steel
· Hardness: 40-54HRV
· Complies with ROHS 10 items
· Hardness: 40-54HRV
· Complies with ROHS 10 items
Example of Use
.jpg)
Robotics Industry

Machinery Industry

Automotive Industry

Automation


