Spring Steel E-Type Shaft Retaining Rings - Bulk Pack

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Spring Steel E-Type Retaining Ring
· Material: Spring Steel
· Surface Treatment: AC (Phosphate Coating)
· Hardness: 44-53HRC
· Material: Spring Steel
· Surface Treatment: AC (Phosphate Coating)
· Hardness: 44-53HRC
Dimensional Drawing
External dimensions drawing


Specification Table
Specification Table
Material: Spring Steel
| Size No. | Retaining Ring | d1 Distinction | Applicable shaft | |||||||||||||
| d | D | H | t | or More | Not reached | d2 | m | n | ||||||||
| Basic dimension | Tolerance | Basic dimension | Tolerance | Basic dimension | Tolerance | Basic dimension | Tolerance | Basic dimension | Tolerance | Basic dimension | Tolerance | Minimum | ||||
| 1.2 | 1.2 | 0 -0.09 | 3 | ±0.1 | 1 | 0 -0.25 | 0.3 | ±0.025 | 1.4 | 2 | 1.23 | +0.060 0 | 0.4 | +0.05 0 | 0.6 | |
| 1.5 | 1.5 | 4 | ±0.2 | 1.3 | 0.4 | ±0.03 | 2 | 2.5 | 1.53 | 0.5 | 0.8 | |||||
| *1.9 | 1.9 | 4.5 | 1.7 | 0.4 | 2.5 | 3 | 1.93 | 0.5 | 1 | |||||||
| 2 | 2 | 5 | 1.7 | 0.4 | 2.5 | 3.2 | 2.05 | 0.5 | 1 | |||||||
| *2.3 | 2.3 | 6 | 2 | 0.4 | 3 | 4 | 2.35 | 0.5 | 1 | |||||||
| 2.5 | 2.5 | 6 | 2.1 | 0.4 | 3.2 | 4 | 2.55 | 0.5 | 1 | |||||||
| 3 | 3 | 7 | 2.6 | 0.6 | ±0.04 | 4 | 5 | 3.05 | 0.7 | +0.1 0 | 1 | |||||
| *3.2 | 3.2 | 0 -0.12 | 7 | 2.8 | 0 -0.3 | 0.6 | 4 | 5 | 3.25 | +0.075 0 | 0.7 | 1.2 | ||||
| 4 | 4 | 9 | 3.5 | 0.6 | 5 | 7 | 4.05 | 0.7 | 1.2 | |||||||
| 5 | 5 | 11 | 4.3 | 0.6 | 6 | 8 | 5.05 | 0.7 | 1.2 | |||||||
| 6 | 6 | 12 | 5.2 | 0.8 | 7 | 9 | 6.05 | 0.9 | 1.2 | |||||||
| 7 | 7 | 0 -0.15 | 14 | 6.1 | 0 -0.35 | 0.8 | 8 | 11 | 7.1 | +0.09 0 | 0.9 | 1.5 | ||||
| 8 | 8 | 16 | 6.9 | 0.8 | 9 | 12 | 8.1 | 0.9 | 1.8 | |||||||
| 9 | 9 | 18 | 7.8 | 0.8 | 10 | 14 | 9.1 | 0.9 | 2 | |||||||
| 10 | 10 | 20 | ±0.3 | 8.7 | 1 | ±0.05 | 11 | 15 | 10.15 | 1.15 | +0.14 0 | 2 | ||||
| 12 | 12 | 0 -0.18 | 23 | 10.4 | 0 -0.45 | 1 | 13 | 18 | 12.15 | +0.11 0 | 1.15 | 2.5 | ||||
| 15 | 15 | 29 | 13 | 1.5 | ±0.06 | 16 | 24 | 15.15 | 1.65 | 3 | ||||||
| 19 | 19 | 0 -021 | 37 | 16.5 | 1.5 | 20 | 31 | 19.15 | +0.13 0 | 1.65 | 3.5 | |||||
| 24 | 24 | 44 | 20.8 | 0 -0.5 | 2 | ±0.07 | 25 | 38 | 24.15 | 2.2 | 4 | |||||
Product Feature
· High-performance spring steel material made in Japan
· Sold in full packages
· Sold in full packages
Example of Use









