Hex Nuts DIN934

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Hex Nut
· Material: Stainless Steel 304 / Stainless Steel 316 / Carbon Steel available
· Surface Treatment: No surface treatment for stainless steel, zinc plating for carbon steel
· Manufacturing Standard: DIN934
· Material: Stainless Steel 304 / Stainless Steel 316 / Carbon Steel available
· Surface Treatment: No surface treatment for stainless steel, zinc plating for carbon steel
· Manufacturing Standard: DIN934
Dimensional Drawing
External dimensions drawing


Specification Overview
· Please note the bag quantity
Specification Table
| Screw Size d | M1.6 | M2 | M2.5 | M3 | M4 | M5 | M6 | M8 | M10 | M12 | M14 | M16 | M18 | M20 | M22 | M24 | |
| P | 0.35 | 0.4 | 0.45 | 0.5 | 0.7 | 0.8 | 1 | 1.25 | 1.5 | 1.75 | 2 | 2 | 2.5 | 2.5 | 2.5 | 3 | |
| K | Maximum = Nominal | 1.3 | 1.6 | 2 | 2.4 | 3.2 | 4 | 5 | 6.5 | 8 | 10 | 11 | 13 | 15 | 16 | 18 | 19 |
| Minimum Value | 1.05 | 1.35 | 1.75 | 2.15 | 2.9 | 3.7 | 4.7 | 6.14 | 7.64 | 9.64 | 10.3 | 12.3 | 14.3 | 14.9 | 16.9 | 17.7 | |
| S | Maximum = Nominal | 3.2 | 4 | 5 | 5.5 | 7 | 8 | 10 | 13 | 17 | 19 | 22 | 24 | 27 | 30 | 32 | 36 |
| Minimum Value | 3.02 | 3.82 | 4.82 | 5.32 | 6.78 | 7.78 | 9.78 | 12.73 | 16.73 | 18.67 | 21.67 | 23.67 | 26.16 | 29.16 | 31 | 35 | |
| e | Minimum Value | 3.41 | 4.32 | 5.45 | 6.01 | 7.66 | 8.79 | 11.05 | 14.38 | 18.9 | 21.1 | 24.49 | 26.75 | 29.56 | 32.95 | 35.03 | 39.55 |
Product Features
· Sold in bags, more favorable price
Example of Use
Related Products
| Hex Socket Head Bolt Stainless Steel Type | Lock Nut (Used in Pairs) | U-Type Nut [Pack of 1–100] |
![]() | ![]() | ![]() |






