Spring Pin - Steel
Brand :
MISUMI
Caution
Product Description
Product Overview
Elastic pins, also known as spring pins, are adjustable pin-type components with good elasticity and shear resistance,
mainly used for positioning, connecting, and fastening between parts.
mainly used for positioning, connecting, and fastening between parts.
Dimensional Drawing
External dimensions drawing


Specification Overview
1. Selectable D range: 2, 3, 4, 5, 6, 8
2. Material: Spring steel
3. Hardness: 45-50HRC
2. Material: Spring steel
3. Hardness: 45-50HRC
Specification Table
Specification Table
The maximum value of D is the maximum value on the pin circumference, and the minimum value of D is the average of D1, D2, and D3.
*kN = Minimum value of double shear load
| Part Number | L | D | ||||||||||||||||||||||||
Type | D | min | max | |||||||||||||||||||||||
| E-PACK-SSPR (D2 to 8) | 2 | 5 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 2.15 | 2.25 | ||||||||||||||
| 3 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 28 | 32 | 3.15 | 3.25 | ||||||||||||
| 4 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 28 | 32 | 36 | 40 | 4.2 | 4.4 | |||||||||||
| 5 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 28 | 32 | 36 | 40 | 45 | 50 | 5.2 | 5.4 | ||||||||||
| 6 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 28 | 32 | 36 | 40 | 45 | 50 | 56 | 6.2 | 6.4 | ||||||||||
| 8 | 16 | 18 | 20 | 22 | 25 | 28 | 32 | 36 | 40 | 45 | 50 | 56 | 63 | 70 | 80 | 8.3 | 8.6 | |||||||||
The maximum value of D is the maximum value on the pin circumference, and the minimum value of D is the average of D1, D2, and D3.*kN = Minimum value of double shear load
Example of Use

Machinery Industry

Home Appliances

Automotive Industry

Automation
L
Type
D

