Dowel Pin High Hardness Negative Tolerance h8

Brand :
MISUMI
Caution
Product Description
Product Overview
· The main function of the positioning pin is to ensure positional accuracy between two parts when fastened with screws.
· Mainly used for assembly positioning, and can also be used as an overload shear connection in connection, anti-loosening, and safety devices. The basic types are cylindrical pins and tapered pins. Dowel pins are also known as positioning pins.
· Mainly used for assembly positioning, and can also be used as an overload shear connection in connection, anti-loosening, and safety devices. The basic types are cylindrical pins and tapered pins. Dowel pins are also known as positioning pins.
Dimensional Drawing

Material Table
| Type | Material | Hardness |
| E-MSH | Martensitic Stainless Steel | 45HRC or more |
· Material: Martensitic Stainless Steel
Specification Table
| Dh8 | Part Number | L | ℓ1 | |||||||||||||||
Type | D | |||||||||||||||||
| 0 -0.014 | E-MSH | 1 | 5 | 6 | 8 | 10 | 0.4 | |||||||||||
| 1.5 | 5 | 6 | 8 | 10 | 0.6 | |||||||||||||
| 2 | 5 | 6 | 8 | 10 | 12 | 15 | 20 | 1 | ||||||||||
| 2.5 | 6 | 8 | 10 | 12 | 15 | 20 | 25 | 30 | ||||||||||
| 3 | 6 | 8 | 10 | 12 | 15 | 20 | 25 | 30 | 35 | 40 | ||||||||
| 0 -0.018 | 4 | 8 | 10 | 12 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 1.5 | |||||
| 5 | 8 | 10 | 12 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | ||||||||
| 6 | 8 | 10 | 12 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 2 | ||||
| 0 -0.022 | 8 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | ||||||||
| 10 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 2.5 | |||||||||
Product Features
· High precision, in stock.
· Sold in bags for better pricing.
· Sold in bags for better pricing.
Example of Use
Related Products
![]() | ![]() | ![]() | ||
| Hex Socket Head Cap Bolt (Cap Bolt) Stainless Steel Type | Flat washer | Nut Single Item Sale |
Material
Hardness
L
Type
D





