[Clean & Pack]Thin Brackets For 8 Series (Slot Width 10 mm)

Brand :
MISUMI
Caution
- Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Product Description
Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■ Part Number for Clean & Pack Products
| · Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
| · Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
| · Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
| Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
| SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
| Post battery assembly process | |||||
| SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
| LCD-related post assembly process | |||||
| In-vehicle camera assembly process | |||||
| SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
| Liquid crystal deposition process | |||||
| Pre-OLED process |
■ Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Thin Extruded Brackets with space saving design. Alterations on hole positions are available.
For 40 Square
For 80 Square

[ ! ] The hole positions can be changed.
| Part Number | [ M ] Material | [ S ] Surface treatment | Cleaning Method | ||||
| For 40 Square | For 80 Square | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
| SL-HBLSS8 | SL-HBLSD8 | A6N01SS−T5 | Anodize | Degreasing | General environment | Anti-rust packing | General environment |
| SH-HBLSS8 | SH-HBLSD8 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
| SL-HBLSSB8 | — | Black Anodize | Degreasing | General environment | Anti-rust packing | General environment | |
| SH-HBLSSB8 | — | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
[!] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the
specification table.Specifications / Overview
~For customers who are considering the hole staggered type (HBLSD8-P)~
For fastening the mating sides of aluminum extrusions.
MISUMI's first thin bracket with staggered screw mounting holes
For fastening the mating sides of aluminum extrusions.
MISUMI's first thin bracket with staggered screw mounting holes
* The following explanation is about the hole-staggered bracket "HBLSD8-P."
Do you have the following issues?
| Issue 1 | I want to design with a configuration where the 1 slot extrusions are parallel to each other and at a 90-degree angle. |
|---|---|
| Issue 2 | When fastening 2 slots and 1 slot extrusions at a 90-degree angle in parallel, there was a concern that the only way to fasten them was to use a sheet metal plate on the back. |
| Issue 3 | I want to fasten the sides of the extrusions economically and compactly |

These issues are solved with Thin Brackets Hole Position Alteration Type.
| Solution | Since the screws do not interfere with each other, each of the bracket side faces can be easily assembled vertically with the mating extrusion side face through the extrusion slot. |
| Solution | Low-cost. Furthermore, the space in the installation area has been saved due to thin brackets. |
Product Features


* Using the narrowing down conditions,
select [Bracket: Thin Brackets Hole Position Alteration Type].
Customers’ Opinions
The options for fastening methods have expanded.

The price is cheaper than similar products from other manufacturers, so I would like to purchase it again.

We are satisfied with the thin design, which allows us to fasten clearly.
