Locating Pin Large Head, Flat End Type, Standard type

Brand :
MISUMI
Caution
Product Description
Product Overview
The positioning pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings, in which the large head flat type is suitable for situations where there is no space on the opposite side or the mating material is thin.
Dimensional Drawing

The D section of martensitic stainless steel has an identification groove.
Austenitic stainless steel may be ground or have no center hole.■ Material Specification Table
If there are requirements for rust prevention, give priority to products with hard chrome plating or those made of stainless steel.
| Material No. | Material | Surface Treatment | Hardness | P Dimension Fixed Type | P dimension configurable | P·L·B dimension configurable | |||
| Type | D tolerance | Type | D tolerance | Type | D tolerance | ||||
| ① | SKS3 Equivalent | - | Quenching hardness 60 to 63HRC | E-JP | DA(m7) DPA(p7) | E-JP | DC(m7) DPC(p7) | E-FP | DC(m7) DPC(p7) |
| ② | SKS3 Equivalent | Hard Chrome Plated | Quenching hardness 50–55HRC Coating hardness 750HV– | E-GJP | E-GJP | E-GFP | |||
| ③ | SKS3 Equivalent | - | - | E-BJP | E-BJP | E-BFP | |||
| ④ | SUS304 Equivalent | - | - | E-SJP | E-SJP | E-SFP | |||
| ⑤ | SUS304 Equivalent | Hard Chrome Plated | Coating hardness 750HV or more | E-HJP | E-HJP | E-HFP | |||
| ⑥ | SUS440C Equivalent | - | Quenching hardness 50 to 55HRC | E-CJP | E-CJP | E-CFP | |||
Specifications Overview
■ Precision Reference
D dimension tolerance table
| D | m7 | p7 |
| 2 | +0.012 +0.002 | +0.018 +0.009 |
| 3 | ||
| 4 | +0.016 +0.004 | +0.024 +0.012 |
| 5 | ||
| 6 | ||
| 8 | +0.021 +0.006 | +0.030 +0.015 |
| 10 | ||
| 12 | +0.025 +0.007 | +0.036 +0.018 |
| 13 | ||
| 16 | ||
| 20 | +0.029 +0.008 | +0.043 +0.022 |
P Dimension Tolerance Table
| P | h7 |
| 1.50 to 3.00 | 0 -0.010 |
| 3.01 to 6.00 | 0 -0.012 |
| 6.01 to 10.00 | 0 -0.015 |
| 10.01 to 18.00 | 0 -0.018 |
| 18.01 to 30.00 | 0 -0.021 |
Specification Table
| Part Number | P | L | B | ℓ | C | ||||||||
Type | D tolerance | D | D dimension tolerance | P·L·B Specified Type (Specified unit: 0.01 mm) | P Size Specified Type (0.01 mm increments) | P Size Fixed Type (Select) | P·L·B Specified Type (Specified unit: 1 mm) | P Size Specified Type / P Size Fixed Type | P·L·B Specified Type (Can be specified down to 0.1 mm increments) | P Size Specified Type/ P Size Fixed Type | |||
| m7 | p7 | ||||||||||||
| P Size Fixed Type E-JP E-GJP E-BJP E-SJP E-HJP E-CJP P Size Specification Type E-JP E-GJP E-BJP E-SJP E-HJP E-CJP P·L·B Specified Type E-FP E-GFP E-BFP E-SFP E-HFP E-CFP | DA(m7) DPA(p7) DC(m7) DPC(p7) | 1 | +0.012 +0.002 | +0.018 +0.009 | 1.50 to 3.00 | 1.50 to 2.50 | 2 | 2·3 | 3 | 2.0 to 5.0 | 2 | 0 | 0.1 |
| 2 | 2.50 to 6.00 | 2.50 to 4.00 | 3 | 2 to 6 | 4 | 2.0 to 15.0 | 0.5 | ||||||
| 3 | 3.50~800 | 3.50 to 6.00 | 5 | 3 to 10 | 5 | 2.0 to 15.0 | 3 | 1 | 1 | ||||
| 4 | +0.016 +0.004 | +0.024 +0.012 | 4.50 to 8.00 | 4.50 to 7.00 | 6·8 | 3 to 14 | 2.0 to 15.0 | ||||||
| 5 | 5.50 to 10.00 | 4.50 to 7.00 | 8 | 5 to 15 | 8 | 2.0 to 15.0 | 4 | ||||||
| 6 | 6.50 to 10.00 | 6.50 to 10.00 | 8·10 | 5 to 15 | 10 | 2.0 to 30.0 | 5 | ||||||
| 8 | +0.021 +0.006 | +0.030 +0.015 | 8.50 to 15.00 | 9.00 to 13.00 | 12 | 5 to 16 | 12 | 2.0 to 30.0 | 6 | 2 | 1.5 | ||
| 10 | 11.00 to 17.00 | 11.00 to 15.00 | 12·14 | 5 to 20 | 16 | 3.0 to 30.0 | 10 | 2 | |||||
| 12 | +0.025 +0.007 | +0.036 +0.018 | 13.00 to 18.00 | 13.00 to 16.00 | 16 | 6 to 24 | 20 | 3.0 to 30.0 | 20 | ||||
| 13 | 14.00 to 20.00 | 14.00 to 18.00 | 18 | 7 to 26 | 22 | 5.0 to 30.0 | 22 | ||||||
| 16 | 17.00 to 27.00 | 17.00 to 25.00 | 25 | 8 to 32 | 24 | 5.0 to 30.0 | 25 | 3 | |||||
| 20 | +0.029 +0.008 | +0.043 +0.022 | 22.00 to 30.00 | 22.00 to 30.00 | 30 | 10 to 40 | 32 | 5.0 to 30.0 | 30 | ||||
Only the P dimension fixed type is available for DA (m7) and DPA (p7)Product Features
Precautions
(1) Dimensional Tolerance and Fit Parameter Table For details, click
Tolerance and Fit Parameter Table
(2) Reference Table for General Dimensions Without Specified Tolerance (Medium Precision m) For details, click
General Tolerance Overview
Tolerance and Fit Parameter Table(2) Reference Table for General Dimensions Without Specified Tolerance (Medium Precision m) For details, click
General Tolerance OverviewExample of Use
Application Industries
| Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
| Smart phone | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Related Products
| Bushing for positioning pin Shouldered | Bushing for positioning pin Straight type | Bushing for positioning pin Slotted hole type Shouldered type | ||
![]() | ![]() | ![]() | ||
| Typical model: JBH6-8 | Typical model: JBA3-8 | Typical Model: JBPE10-P6.8-W4.82-L15 | ||
| Advantages: suitable for applications where it is difficult to adjust the hole depth | Advantages: space-saving | Advantages: absorbs clearance errors |
Related Documents
(1) Positioning technology reference information Click
Positioning technology
(2) Surface treatment related rust prevention ability salt spray test reference Click
Metal surface rust prevention ability salt spray test
Positioning technology(2) Surface treatment related rust prevention ability salt spray test reference Click
Metal surface rust prevention ability salt spray test
Material
Surface Treatment
Hardness
P
L
B
Type
D tolerance
D









