Locating Pin Small Head, Flat End, Standard type

Brand :
MISUMI
Caution
Product Description
Dimensional Drawing
*The lead-in section is only applicable to tolerance p7.
The D section of martensitic stainless steel has an identification groove.
Austenitic stainless steel may be ground or have no center hole.・Material Specification table
| Material No. | Material | Surface Treatment | Hardness | Type | D tolerance symbol | ||
| P Dimension Fixed Type | P dimension configurable | P·L·B dimension configurable | |||||
| ① | SKS3 Equivalent | - | Quenching hardness 60 to 63HRC | E-JPDB | E-JPDS | E-FPDS | C(m7) PC(p7) |
| ② | SKS3 Equivalent | Hard Chrome Plated | Quenching hardness 50–55HRC Coating hardness 750HV– | - | E-GJPDS | E-GFPDS | |
| ③ | SKS3 Equivalent | - | - | - | E-BJPDS | E-BFPDS | |
| ④ | SUS304 Equivalent | - | - | E-SJPDB | E-SJPDS | E-SFPDS | |
| ⑤ | SUS304 Equivalent | Hard Chrome Plated | Coating hardness 750HV or more | - | E-HJPDS | E-HFPDS | |
| ⑥ | SUS440C Equivalent | - | Quenching hardness 50 to 55HRC | E-CJPDB | E-CJPDS | E-CFPDS | |
Specification Table
| Part Number | - | P | - | L | - | B |
| E-JPDSC4 E-FPDSC4 | - - | 2.55 P2.01 | - | L6 | - | B5.5 |
■ P Dimension Tolerance Table
| P | h7 |
| 1.50~3.00 | 0 -0.010 |
| 3.01~6.00 | 0 -0.012 |
| 6.01~10.00 | 0 -0.015 |
| 10.01~18.00 | 0 -0.018 |
| 18.01~20.00 | 0 -0.021 |
■ P (Dimension Fixed Type)
| Part Number | P Selection | L | B | ℓ | C | ||||||||||||
| Type | D tolerance | D | D dimension tolerance | ||||||||||||||
| m7 | p7 | ||||||||||||||||
| E-JPDB E-SJPDB E-CJPDB | C(m7) PC(p7) | 3 | +0.012 +0.002 | +0.018 +0.009 | 2 | 5 | 3 | 1 | 0.1 | ||||||||
| 4 | +0.016 +0.004 | +0.024 +0.012 | 2 | 3 | 0.5 | ||||||||||||
| 5 | 2 | 3 | 4 | 8 | |||||||||||||
| 6 | 3 | 4 | 5 | 10 | 4 | ||||||||||||
| 8 | +0.021 +0.006 | +0.030 +0.015 | 4 | 5 | 6 | 12 | 2 | 1 | |||||||||
| 10 | 5 | 6 | 7 | 8 | 16 | 5 | |||||||||||
| 16 | +0.025 +0.007 | +0.036 +0.018 | 10 | 13 | 22 | 12 | 3 | ||||||||||
■ P dimension configurable
| Part Number | P Can be specified down to 0.01 mm increments | L | B | ℓ | C | ||||
| Type | D tolerance | D | D dimension tolerance | ||||||
| m7 | p7 | ||||||||
| E-JPDS E-GJPDS E-BJPDS E-SJPDS E-HJPDS E-CJPDS | C(m7) PC(p7) | 2 | +0.012 +0.002 | +0.018 +0.009 | 1.50 to 2.00 | 4 | 3 | 0 | 0.1 |
| 3 | 1.50 to 3.00 | 5 | 1 | ||||||
| 4 | +0.016 +0.004 | +0.024 +0.012 | 2.00 to 4.00 | 0.5 | |||||
| 5 | 2.00 to 5.00 | 8 | |||||||
| 6 | 2.00 to 6.00 | 10 | 4 | ||||||
| 8 | +0.021 +0.006 | +0.030 +0.015 | 3.00 to 8.00 | 12 | 2 | 1 | |||
| 10 | 3.00 to 10.00 | 16 | 5 | ||||||
| 12 | +0.025 +0.007 | +0.036 +0.018 | 5.00 to 12.00 | 20 | 6 | 1.5 | |||
| 13 | 6.00 to 13.00 | 22 | 10 | 2 | |||||
| 16 | 10.00 to 16.00 | 12 | 3 | ||||||
| 20 | +0.029 +0.008 | +0.043 +0.022 | 13.00 to 20.00 | 30 | 20 | ||||
■ P, L, B dimension configurable
| Part Number | P Can be specified down to 0.01 mm increments | L can be specified down to 1 mm increments | B Can be specified down to 0.1 mm increments | ℓ | C | ||||
| Type | D tolerance | D | D dimension tolerance | ||||||
| m7 | p7 | ||||||||
| E-FPDS E-GFPDS E-BFPDS E-SFPDS E-HFPDS E-CFPDS | C(m7) PC(p7) | 2 | +0.012 +0.002 | +0.018 +0.009 | 1.50 to 2.00 | 2 to 4 | 3.0 to 10.0 | 0 | 0.1 |
| 3 | 1.50 to 3.00 | 3 to 6 | 3.0 to 10.0 | 1 | |||||
| 4 | +0.016 +0.004 | +0.024 +0.012 | 2.00 to 4.00 | 4 to 8 | 4.0 to 10.0 | 0.5 | |||
| 5 | 2.00 to 5.00 | 5 to 10 | 4.0 to 10.0 | ||||||
| 6 | 2.00 to 6.00 | 6 to 12 | 4.0 to 12.0 | ||||||
| 8 | +0.021 +0.006 | +0.030 +0.015 | 3.00 to 8.00 | 8 to 16 | 6.0 to 15.0 | 1 | |||
| 10 | 3.00 to 10.00 | 10 to 20 | 6.0 to 20.0 | 2 | |||||
| 12 | +0.025 +0.007 | +0.036 +0.018 | 5.00 to 12.00 | 12 to 24 | 6.0 to 20.0 | 1.5 | |||
| 13 | 6.00 to 13.00 | 13 to 26 | 6.0 to 20.0 | 2 | |||||
| 16 | 10.00 to 16.00 | 16 to 32 | 7.0 to 20.0 | 3 | |||||
| 20 | +0.029 +0.008 | +0.043 +0.022 | 13.00 to 20.00 | 20 to 40 | 7.0 to 20.0 | ||||
Material
Surface Treatment
Hardness