Positioning Pin - Eccentric

Brand :
MISUMI
Caution
Product Description
Product Overview
The positioning pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings. The eccentric type positioning pin is suitable for situations where the positions of the mounting hole and the positioning hole are different, and is easy to install.
Dimensional Drawing

Material Specifications
| Type | Material | Surface Treatment | Hardness |
| Standard | |||
| E-JPEA | SKS3 Equivalent | - | Quenching hardness 60 to 63HRC |
| E-GJPEA | SKS3 Equivalent | Hard Chrome Plated | Quenching Hardness 50–55HRC / Coating Hardness 750HV– |
| E-CJPEA | SUS440C Equivalent | - | Quenching hardness 50 to 55HRC |
| E-SJPEA | SUS304 Equivalent | - | - |
If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or those made of stainless steel.Specification Table
| Part Number | d1 | d2 | T | H | Applicable Bolt | e | (A) | |
| Type | D | |||||||
| Standard Type E-JPEA E-GJPEA E-SJPEA E-CJPEA | 10 | 3.5 | 6.5 | 6 | 4 | M3 | 1 | 2.75 |
| 12 | 4.5 | 8 | 8 | 5 | M4 | 1.2 | 3.2 | |
| 16 | 5.5 | 9.5 | 10 | 6 | M5 | 2 | 5.25 | |
| 20 | 6.5 | 11 | 12 | 7 | M6 | 2.5 | 7 | |
| 25 | 9 | 14 | 16 | 9 | M8 | 3.5 | 9 | |
| 32 | 11 | 17.5 | 20 | 11 | M10 | 5 | 12.25 | |
| 40 | 14 | 20 | 24 | 13 | M12 | 7 | 17 | |
Product Features
Feature: Positioning pin used when the hole positions of the installation part and the positioning part are different.
1. Simple eccentric adjustment is possible;
2. Material options: Iron (alloy tool steel or bearing steel); Stainless steel (austenitic stainless steel, martensitic stainless steel),
3. With surface hard chrome plating specifications, effectively ensuring surface hardness and rust prevention.
1. Simple eccentric adjustment is possible;
2. Material options: Iron (alloy tool steel or bearing steel); Stainless steel (austenitic stainless steel, martensitic stainless steel),
3. With surface hard chrome plating specifications, effectively ensuring surface hardness and rust prevention.
Precautions
(1) Dimensional Tolerance and Fit Parameter Table For details, click
here
(2) Reference Table for General Dimensions without Indicated Tolerance (Medium Precision m) For details, click
here
(3) Reference Values for Threaded Installation Torque The tightening torque (reference value) is the technical data for the tightening torque strength classification (8.8) at
here, with the tightened state maintained for more than 24 hours. Not applicable when using a relaxant or spring washer.
here(2) Reference Table for General Dimensions without Indicated Tolerance (Medium Precision m) For details, click
here(3) Reference Values for Threaded Installation Torque The tightening torque (reference value) is the technical data for the tightening torque strength classification (8.8) at
here, with the tightened state maintained for more than 24 hours. Not applicable when using a relaxant or spring washer.Example of Use

Application Industries
| Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Related Products
| Economy series Positioning pin Large head stepped/spherical type | Bushing for positioning pin Shouldered | (Economy series) Positioning pin Straight cone-shaped | ||
![]() | ![]() | ![]() | ||
| Typical model: C-JPQB3-4 | Typical model: JBH6-8 | Typical model: CUM6-10 |
Related Documents
Material
Surface Treatment
Hardness







