[Clean & Pack]Manifold Block - Hydraulic / Pneumatic, Blind Lateral Hole, Vertical Semi-Through Hole, L-Shaped Hole

Brand :
MISUMI
Caution
- Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment. - Steel material products have been newly released.
Product Description
Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
| ·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
| ·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
| ·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
| Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
| SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
| Post battery assembly process | |||||
| SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
| LCD-related post assembly process | |||||
| In-vehicle camera assembly process | |||||
| SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
| Liquid crystal deposition process | |||||
| Pre-OLED process |
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
G (PF) thread machining can also be specified. Please put G- before the part number for requesting quotation or ordering

● Vertical Semi-Through Hole
● Mounting Hole Dimensions
● L-Shaped Hole
● Mounting Hole Dimensions
JIS B0203 Rc (PT) JIS B0202 G (PF): ISO 228-1 Interchangeable
* Drawing for 4 Circuit Type is selected.
The total number of Q, R and G threads is 5 for Vertical Semi-Through Hole Type and 9 for the L-Shape Type.
| Applications | Type | [M] Material | [S] Surface Treatment | Max. Operating Pressure | Cleaning Method | |||||||||
| Vertical Semi-Through Hole | L-Shaped Hole | |||||||||||||
| 30 × 35 sq. | 40 sq. | 30 × 40 sq. | 50 Sq. | 40 sq. | 30 × 40 sq. | 50 Sq. | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||||
| Pneumatic | — | — | SL-BMZARFL | SL-BMZARFL | — | SL-BMZAUF | SL-BMZAUFL | Aluminum Alloy | — | 1 MPa ≈ 10 gf/cm2 or less | Degreasing | General environment | Anti-rust packing | General environment |
| SH-BMZARFL | SH-BMZARFL | SH-BMZAUF | SH-BMZAUFL | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||||||
| SHD-BMZARFL | SHD-BMZARFL | SHD-BMZAUF | SHD-BMZAUFL | Electrolytic polishing + precision cleaning | ||||||||||
| Hydraulic | SL-BMZSRM | SL-BMZFRM | — | — | SL-BMZFUM | — | — | Steel for General Structure | Electroless Nickel Plating | 20.6 MPa ≈ 210 kgf/cm2 or less | Degreasing | General environment | Anti-rust packing | General environment |
| SH-BMZSRM | SH-BMZFRM | SH-BMZFUM | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||||||||
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the
specification table.