Proximity Sensor, Tantalum Capacitor (Ultra-High Speed), Cylinder type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Most market products use aluminum capacitors with an application frequency of 1 Hz to 5KHz. The actual detection frequency is much lower than 50 Hz, which cannot meet the requirements for high-speed detection.
The economical tantalum capacitor type high-speed proximity sensor uses a tantalum capacitor (MnO2), with an application frequency range of 1 Hz to 1 GHz, meeting the high-speed detection requirement of a maximum actual workpiece detection frequency of 120 Hz.

Figure 1. Tantalum Capacitor Structure

Figure 2 Impedance of Aluminum Capacitor and Tantalum Capacitor at 100µF
The economical tantalum capacitor type high-speed proximity sensor uses a tantalum capacitor (MnO2), with an application frequency range of 1 Hz to 1 GHz, meeting the high-speed detection requirement of a maximum actual workpiece detection frequency of 120 Hz.
Advantages of using tantalum capacitors:
1. High-frequency response: Tantalum capacitors usually have excellent high-frequency response. They can handle frequencies above 100 Hz.
2. High stability: Tantalum capacitors can maintain excellent stability over a wide temperature range. Does not change with changes in ambient temperature.
3. Long lifespan, high precision: Tantalum capacitors have an extremely long lifespan. The typical lifespan of a tantalum capacitor is usually over 10 years.
4. High capacitance density: Tantalum capacitors have high density characteristics, allowing a very small capacitor to store a large amount of charge.
Disadvantages:
Compared to aluminum electrolytic capacitors, tantalum capacitors have a smaller capacity and are also more expensive.
1. High-frequency response: Tantalum capacitors usually have excellent high-frequency response. They can handle frequencies above 100 Hz.
2. High stability: Tantalum capacitors can maintain excellent stability over a wide temperature range. Does not change with changes in ambient temperature.
3. Long lifespan, high precision: Tantalum capacitors have an extremely long lifespan. The typical lifespan of a tantalum capacitor is usually over 10 years.
4. High capacitance density: Tantalum capacitors have high density characteristics, allowing a very small capacitor to store a large amount of charge.
Disadvantages:
Compared to aluminum electrolytic capacitors, tantalum capacitors have a smaller capacity and are also more expensive.

Figure 1. Tantalum Capacitor Structure

Figure 2 Impedance of Aluminum Capacitor and Tantalum Capacitor at 100µF
Dimensional Drawing
Specification Table
| Style | Shape | Detection Distance | Mounting Method | Output Method | Detection Frequency Hz | Wire Length | |
| E-MSMC12-N01-H | Threaded Type M12 | ![]() | 1 to 3 mm (Adjustable distance) | Shielded | NPN N.O. | 120 (High Speed) | 2M |
| E-MSMC12-P01-H | PNP N.O. | ||||||
| E-MSMC12-N11-H | ![]() | 1 to 6 mm (Adjustable distance) | Non Shield | NPN N.O. | |||
| E-MSMC12-P11-H | PNP N.O. | ||||||
| E-MSMC18-N01-H | Threaded Type M18 | ![]() | 2–8 mm (Adjustable distance) | Shielded | NPN N.O. | ||
| E-MSMC18-P01-H | PNP N.O. | ||||||
| E-MSMC18-N11-H | ![]() | 2–15 mm (Adjustable distance) | Non Shield | NPN N.O. | |||
| E-MSMC18-P11-H | PNP N.O. | ||||||
Technical data
| Operating Voltage | 10 to 30 V DC |
| Permissible Pulse Voltage | < 10% |
| No-Load Current | < 10 mA |
| Maximum Load Current | 200 mA |
| Leakage Current | < 0.01 mA |
| Voltage Drop | < 2 V DC |
| Switching Frequency | 120HZ |
| Detection Object (mm) | Iron 50 × 50 × 1 t (grounded state) |
| Detection Material | Ferrous/Non-ferrous Metals/Non-metals (Detection distance varies depending on material) |
| Response Time | 1.5 ms |
| Switch Hysteresis | < 15%(Sr) |
| Repeatability | < 5%(Sr) |
| Protection Rating | IP67 |
| Operating Temperature | -25°C to +70°C |
| Temperature Drift | < 10%(Sr) |
| Short Circuit Protection | YES |
| Overload Current | 220 mA |
| Sensing Surface Material | PBT |
Capacitive Sensor Attenuation Coefficient


Product Features
Wide Variety
A rich selection of products suitable for various limit control, counting control, and more
Quality Assurance
IC control, high testing accuracy, and longer lifespan
Easy Installation
Suitable for high pulse and high rotation applications
Protection Rating
IP67 construction, offering certain oil resistance and waterproof functions
Protection Circuit
Surge protection circuit, short-circuit protection, and reverse polarity protection
Standard testing equipment, quality guaranteed


A rich selection of products suitable for various limit control, counting control, and more
Quality Assurance
IC control, high testing accuracy, and longer lifespan
Easy Installation
Suitable for high pulse and high rotation applications
Protection Rating
IP67 construction, offering certain oil resistance and waterproof functions
Protection Circuit
Surge protection circuit, short-circuit protection, and reverse polarity protection
DC 3-wire NPN Output

ZD: Surge Absorption Zener Diode
Tr: NPN Output Transistor
D: Reverse Power Supply Protection Diode

ZD: Surge Absorption Zener Diode
Tr: NPN Output Transistor
D: Reverse Power Supply Protection Diode
DC 3-wire PNP Output

ZD: Surge Absorption Zener Diode
Tr: PNP Output Transistor
D: Reverse Power Supply Protection Diode

ZD: Surge Absorption Zener Diode
Tr: PNP Output Transistor
D: Reverse Power Supply Protection Diode
Standard testing equipment, quality guaranteed


Usage Method
| Shielded Type | Non Shield Type | ||||||||||||||||||
![]() | ![]() | ||||||||||||||||||
| Shielded type concentrated at the front of the sensor | The non shield type allows for a greater detection distance, but due to the lack of object protection, it is easily affected by surrounding workpieces. Please pay attention during installation. | ||||||||||||||||||
| Mounting Method | |||||||||||||||||||
| Single Shielded Type | Single Non Shield Type | ||||||||||||||||||
![]() | ![]() | ||||||||||||||||||
| To prevent signal interference, the distance from the sensor surface to the detected object should be ≥ 3Sn (Sn: sensor sensing distance), and the distance between two adjacent proximity sensors should be ≥ D (D: sensor diameter). | No protection around the sensor; the sensing surface must maintain a distance of Y from the mounting surface. The distance between the sensing surface and the detected object should be ≥ 3Sn, and the distance between two adjacent proximity sensors should be ≥ 2D (D is the sensor diameter). | ||||||||||||||||||
| Relative Mounting Method |
| ||||||||||||||||||
![]() | |||||||||||||||||||
| For sensors installed opposite each other, the minimum distance between the two sensing surfaces must be ≥ 6Sn | |||||||||||||||||||
Example of Use
Liquid Level Detection











