Aluminum Frame Panel Clamp

Brand :
MISUMI
Caution
Product Description
Dimensional Drawing

Material: PVC
Surface treatment: NoneSpecification Table
Model ( Type No.) | - | Color | - | L |
| LHSCPF3H | - | S | - | 1 |
Length Specified Type
Type | No. | Color | Length specification unit: m |
| LHSCPF | 1H | B (Black) S (Light Gray) | 1 to 100 |
| 3H | |||
| 5H |
This product is shipped in rolls, with 1 meter as the specified unit, cutting tolerance ±5 cmFor other color requirements, please inquire for a special quotation.
Fixed length type
Type | No. | Color | Length m |
| LHSCP | 1H | B (Black) S (Light Gray) | 100 |
| 3H | |||
| 5H |
This product is shipped in rolls, each roll is 100 m, and can be cut to the desired length as needed.Example of Use

Type
No.)
Color
L