[Clean & Pack]Sanitary Pipe Fittings - L-Shaped Gaskets

Brand :
MISUMI
Caution
- No discoloration or dimensional change will occur as a result of cleaning.
Product Description
Two types of cleaning methods are available: "degreasing" and "precision cleaning.” They can be ordered in quantities of one or more with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
| Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case |
| Degreasing | SL-□□ | Anti-Rust Packing | Oil removal | General Environment | Regular Assembly Process |
| Post Battery Assembly Process | |||||
| Precision cleaning | SH-□□ | Degassing Double Packing | Oil removal Removal of contamination and dust | Clean environment (Class 10 to 1,000) | Battery Assembly Process |
| LCD-Related Post Assembly Process | |||||
| In-Vehicle Camera Assembly Process |
[Features]·Sanitary pipe fittings, L-shaped gaskets.

| Type | [M] Material | Cleaning Method | |||
| Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
| SL-SNLGSF | PTFE | Degreasing | General Environment | Single packaging | General Environment |
| SH-SNLGSF | Precision cleaning | Class 1,000 | Degassing Double Packing | Class 10 | |
[ ! ] See the
details of degreasing and precision cleaning shown at the bottom of the specification table.App. Example
