[Clean & Pack]Plastic Cross Recessed Pan Head Screws - Pkg. / Small Box

Brand :
MISUMI
Caution
- There is no discoloration or dimensional change due to cleaning.
Product Description
Two types of cleaning methods are available: "degreasing" and "precision cleaning." They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
| Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case |
| Degreasing | SL-□□ | Anti-rust packing | Removal of organic stains | General environment | Regular assembly process |
| Post battery assembly process | |||||
| Precision cleaning | SH-□□ | Degassing double packing | Removal of organic stains Removal of contamination and dusts | Clean environment (Class 10 to 1,000) | Battery assembly process |
| LCD-related post assembly process | |||||
| In-vehicle camera assembly process |

[!]100 pcs. per pkg.
[ ! ] The surface colors of plastic cross recessed pan head screws may change somewhat depending on production lot and other conditions.
[ ! ] Sometimes black spots on the surface may be seen, which does not affect its performance.
| Type | [M] Material | Color | Cleaning Method | ||||
| Pkg. | Box | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
| SL-PACK−PPSA | SL-BOX-PPSA | PPS (Polyphenylenesulfide) | ![]() | Degreasing | General environment | Single packing | General environment |
| SH-PACK−PPSA | SH-BOX-PPSA | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
| SL-PACK−PEKS | SL-BOX-PEKS | PEEK (Polyetheretherketone) | ![]() | Degreasing | General environment | Single packing | General environment |
| SH-PACK−PEKS | SH-BOX-PEKS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
[ ! ] See the details of degreasing and precision cleaning shown at the bottom of the
specification table.Product Specifications
| Material | Features |
| PPS - Polyphenylenesulfide (Polyphenylenesulfide) | PPS is a crystalline super engineered plastic. It has excellent heat resistance, and does not deteriorate in physical properties even when it is used for long durations in high temperature atmosphere. It excels in chemical resistance, mechanical characteristics, electrical properties and dimensional stability. |
| PEEK - Polyetheretherketone (Polyetheretherketone) | PEEK is semicrystalline super engineered plastic with the highest performance. It has the highest chemical resistance among all engineered plastics. The only generally used chemical that can dissolve PEEK is concentrated sulfuric acid. PEEK also excels in heat resistance, abrasion resistance, flame resistance and hydrolysis resistance. |

