[Clean & Pack]Plastic Hex Socket Head Cap Bolt, PVDF

Brand :
MISUMI
Caution
- There is no discoloration or dimensional change due to cleaning.
Product Description
Two types of cleaning methods are available: "degreasing" and "precision cleaning." They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
| Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case |
| Degreasing | SL-□□ | Anti-rust packing | Removal of organic stains | General environment | Regular assembly process |
| Post battery assembly process | |||||
| Precision cleaning | SH-□□ | Degassing double packing | Removal of organic stains Removal of contamination and dusts | Clean environment (Class 10 to 1,000) | Battery assembly process |
| LCD-related post assembly process | |||||
| In-vehicle camera assembly process |
[Features]
·Polyvinylidene fluoride resin is a well-balanced engineering plastic with excellent performance as a fluoropolymer and moldability comparable to general purpose resins.
· It has excellent chemical and weather resistance, and is used in a variety of fields, including electronic materials such as binders for lithium-ion batteries, fishing lines, strings for various stringed instruments, and valves and linings for electrolysis.
·Continuous Use Temperature 150°C
·Combustibility UL94 V-0

| Type | [M] Material | Cleaning Method | |||
| Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
| SL-PVDB | PVDF (Polyvinylidene fluoride resin) | Degreasing | General environment | Single packing | General environment |
| SH-PVDB | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
[ ! ] See the
details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.Specifications / Overview
| M | Torsional Breaking Torque (N⋅m) | Tensile Breaking Load (N) |
| 3 | 0.11 | 227 |
| 4 | 0.26 | 429 |
| 5 | 0.44 | 688 |
| 6 | 0.81 | 960 |
| 8 | 1.56 | 1803 |
| 10 | 3.16 | 2824 |
| 12 | 5.73 | 4249 |
[Cautions]
· Sometimes black spots on the surface may be seen, which does not affect its performance.
· Please use in combination with a nut made of the same material as the deviation in pitch of the screw will occur during molding.
· If a nut is not used, the fitting with the tapped screw should be 20 mm or less.
·The remaining gate at the tip of the screw is 5% or less of L.
·Use a torque driver and torque wrench for tightening. The recommended tightening torque is 50% of the breakage torque value in use.
· Heat and chemical resistances vary depending on the condition of use. Be sure to test the product before use under expected application conditions.
· The color may change depending on production lot and other conditions.
· Sometimes black spots on the surface may be seen, which does not affect its performance.
· Please use in combination with a nut made of the same material as the deviation in pitch of the screw will occur during molding.
· If a nut is not used, the fitting with the tapped screw should be 20 mm or less.
·The remaining gate at the tip of the screw is 5% or less of L.
·Use a torque driver and torque wrench for tightening. The recommended tightening torque is 50% of the breakage torque value in use.
· Heat and chemical resistances vary depending on the condition of use. Be sure to test the product before use under expected application conditions.
· The color may change depending on production lot and other conditions.