[Clean & Pack]Plastic Hex Socket Head Cap Bolts - Inch Size, PEEK

Brand :
MISUMI
Caution
- There is no discoloration or dimensional change due to cleaning.
Product Description
Two types of cleaning methods are available: "degreasing" and "precision cleaning." They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
| Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case |
| Degreasing | SL-□□ | Anti-rust packing | Removal of organic stains | General environment | Regular assembly process |
| Post battery assembly process | |||||
| Precision cleaning | SH-□□ | Degassing double packing | Removal of organic stains Removal of contamination and dusts | Clean environment (Class 10 to 1,000) | Battery assembly process |
| LCD-related post assembly process | |||||
| In-vehicle camera assembly process |
Inch type plastic screw
All items are sold separately.
· Material: Plastic (PEEK)
· Basic Shape: Standard (Round), Hex Socket

| Type | [M] Material | Cleaning Method | |||
| Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
| SL-PEKBI | PEEK (Polyetheretherketone) | Degreasing | General environment | Single packing | General environment |
| SH-PEKBI | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
[ ! ] See the details of degreasing and precision cleaning shown at the bottom of the
specification table.Specifications / Overview
| Nominal Diameter - Number of Teeth | Torsional Breaking Torque | Tensile Breaking Load | ||
| (N⋅m) | (ft-lb) | (N) | (lbF) | |
| 4-40 | 0.19 | 0.140 | 306 | 68.79 |
| 6-32 | 0.33 | 0.243 | 459 | 103.18 |
| 8-32 | 0.61 | 0.450 | 746 | 167.70 |
| 10-32 | 0.95 | 0.701 | 1090 | 245.03 |
| 1/4-20 | 2.04 | 1.505 | 1742 | 391.60 |
[Cautions]
·Sometimes black spots on the surface may be seen.
·The remaining gate at the tip of the screw is 5% or less of L.
· Please use in combination with a nut made of the same material as the deviation in pitch of the screw will occur during molding.
· If a nut is not used, the fitting with the tapped screw should be 20 mm or less.
·Use a torque driver and torque wrench for tightening. The recommended tightening torque is 50% of the breakage torque value in use.
· Heat and chemical resistances vary depending on the condition of use. Be sure to test the product before use under expected application conditions.
· The color may change depending on production lot and other conditions.
·Sometimes black spots on the surface may be seen.
·The remaining gate at the tip of the screw is 5% or less of L.
· Please use in combination with a nut made of the same material as the deviation in pitch of the screw will occur during molding.
· If a nut is not used, the fitting with the tapped screw should be 20 mm or less.
·Use a torque driver and torque wrench for tightening. The recommended tightening torque is 50% of the breakage torque value in use.
· Heat and chemical resistances vary depending on the condition of use. Be sure to test the product before use under expected application conditions.
· The color may change depending on production lot and other conditions.