[Clean & Pack]Hex Resin Bolt PTFE

Brand :
MISUMI
Caution
- There is no discoloration or dimensional change due to cleaning.
Product Description
Two types of cleaning methods are available: "degreasing" and "precision cleaning." They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
| Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case |
| Degreasing | SL-□□ | Anti-rust packing | Removal of organic stains | General environment | Regular assembly process |
| Post battery assembly process | |||||
| Precision cleaning | SH-□□ | Degassing double packing | Removal of organic stains Removal of contamination and dusts | Clean environment (Class 10 to 1,000) | Battery assembly process |
| LCD-related post assembly process | |||||
| In-vehicle camera assembly process |
Polytetrafluoroethylene hex bolt
[Features]
·Polytetrafluoroethylene resin is a typical fluororesin.
· Inactive to most of chemicals and solvents.
· It also has excellent electrical property, non-viscous property, and lubricating performance, making it suitable for use in a wide range of fields, including chemistry, electricity, and machinery.

| Type | [M] Material | Cleaning Method | |||
| Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
| SL-PTFH | PTFE (PTFE) | Degreasing | General environment | Single packing | General environment |
| SH-PTFH | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
[ ! ] See the details of degreasing and precision cleaning shown at the bottom of the
specification table.Specifications / Overview
| M | Torsional Breaking Torque (N⋅m) | Tensile Breaking Load (N) |
| 3 | 0.02 | 61 |
| 4 | 0.03 | 104 |
| 5 | 0.08 | 161 |
| 6 | 0.14 | 240 |
| 8 | 0.24 | 418 |
| 10 | 0.69 | 654 |
| 12 | 1.54 | 835 |
[Cautions]
·Use a torque driver and torque wrench for tightening. The recommended tightening torque is 50% of the breakage torque value in use.
· Heat and chemical resistances vary depending on the condition of use. Be sure to test the product before use under expected application conditions.
· The color may change depending on production lot and other conditions.
·Use a torque driver and torque wrench for tightening. The recommended tightening torque is 50% of the breakage torque value in use.
· Heat and chemical resistances vary depending on the condition of use. Be sure to test the product before use under expected application conditions.
· The color may change depending on production lot and other conditions.