[Clean & Pack]Sanitary Pipe Fitting - Gasket for Cover Cap Mounting

Brand :
MISUMI
Caution
- There is no discoloration or dimensional change due to cleaning.
Product Description
Two types of cleaning methods are available: "degreasing" and "precision cleaning." They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
| Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case |
| Degreasing | SL-□□ | Anti-Rust Packing | Removal of organic stains | General Environment | Regular Assembly Process |
| Post Battery Assembly Process | |||||
| Precision cleaning | SH-□□ | Degassing Double Packing | Removal of organic stains Removal of contamination and dusts | Clean environment (Class 10 to 1,000) | Battery Assembly Process |
| LCD-Related Post Assembly Process | |||||
| In-Vehicle Camera Assembly Process |
Sanitary pipe fitting, gasket for cover cap mounting.
1S

1.5S·2S

| Type | [M] Material | Cleaning Method | |||
| Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
| SL-SNGGF | PTFE | Degreasing | General Environment | Single packing | General Environment |
| SH-SNGGF | Precision cleaning | Class 1,000 | Degassing Double Packing | Class 10 | |
[ ! ] See the details of degreasing and precision cleaning shown at the bottom of the
specification table.Specifications/Overview

Ferrule needs to be altered.
No ferrule needs to be altered.
■ Features
·Plumbing without alteration to the ferrule is possible.
·Attachable to existing piping system.

Caution
CAUTION
Fluid may come as it is sealed with metal.
Be sure not to use at large flow area as it may cause damage on gasket.