[Clean & Pack]Locating Pin - Plastic, Small Head

Brand :
MISUMI
Caution
Product Description
There is no discoloration or dimensional change due to cleaning.
● Tapered
● Flat
● Sphere

| P | C* |
| 1.00 to 2.50 | 0.3 |
| 2.51 to 4.00 | 0.5 |
| 4.01 to 10.00 | 1 |

When P < 3
a = 0.5
d = P - 0.1
When P ≥ 3
a = 1.0
d = P - 0.2
[ ! ] The outer diameter tolerance is the result of measurement at room temperature.
| Type | Head Shape | [M] Material | Operating Ambient Temperature | Cleaning Method | |||||
| Round | Diamond | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||||
| P Configurable | SL-JKPZS | SL-JKPZSD | A (Tapered) | PEEK (Natural Ivory) | −50 to 250°C | Degreasing | General environment | Single packing | General environment |
| SH-JKPZS | SH-JKPZSD | Q (Sphere) | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
| P, L, B Configurable | SL-FKPZS | SL-FKPZSD | A (Tapered) FA (Flat) Q (Sphere) | Degreasing | General environment | Single packing | General environment | ||
| SH-FKPZS | SH-FKPZSD | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||||
[!] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing and precision cleaning shown at the bottom of the
specification table.