[Clean & Pack]Locating Pin - Plastic, Small Diameter

Brand :
MISUMI
Caution
Product Description
There is no discoloration or dimensional change due to cleaning.
● Straight, Sphere


| Part Number | [M] Material | Cleaning Method | |||||
| Insertion Guide Shape, Tolerance | Material Code | D Tolerance | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
| SL-SNP | PK | M(m6) G(g6) H(h7) | PEEK (Natural Ivory) | Degreasing | General environment | Single packing | General environment |
| SH-SNP | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
[!] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing and precision cleaning shown at the bottom of the
specification table.