Spur Gear Pressure Angle 20° Module 0.8

Brand :
MISUMI
Caution
Product Description
Product Overview
A gear is a product with teeth added around the circumference of a drive wheel. Gear transmission mechanisms are widely used for transmitting rotational motion, rotational speed, and rotational direction.
Product Feature
Feature 1: Spur gears can provide high transmission power, and the instantaneous transmission ratio is stable, making them suitable for high-torque transmission and conveying.
Feature 2: Spur gears have a fixed center distance and long service life, making them suitable for compact and highly reliable mechanisms.
Feature 3: MISUMI brand economy spur gears feature high-precision tooth profiles, with a precision grade of GB/T 10095-2008 Grade 8; shaft hole diameter tolerance is H7.
Feature 4: Characteristics of Gear Mechanisms
Feature 2: Spur gears have a fixed center distance and long service life, making them suitable for compact and highly reliable mechanisms.
Feature 3: MISUMI brand economy spur gears feature high-precision tooth profiles, with a precision grade of GB/T 10095-2008 Grade 8; shaft hole diameter tolerance is H7.
Feature 4: Characteristics of Gear Mechanisms
Advantages:
(1) No transmission delay, not prone to skipping or slipping teeth
(2) Relatively free change of transmission direction
(3) Relatively free adjustment of transmission speed
(4) Suitable for high-power transmission, as well as high-load and high-torque transmission
(5) Less affected by temperature, humidity, or oily environments
(6) Suitable for compact space designs
(1) No transmission delay, not prone to skipping or slipping teeth
(2) Relatively free change of transmission direction
(3) Relatively free adjustment of transmission speed
(4) Suitable for high-power transmission, as well as high-load and high-torque transmission
(5) Less affected by temperature, humidity, or oily environments
(6) Suitable for compact space designs
Disadvantages:
(1) Prone to noise
(2) Lubricating oil required for maintenance
(3) Safety protection devices required
(1) Prone to noise
(2) Lubricating oil required for maintenance
(3) Safety protection devices required
Dimensional Drawing


A round shaft hole specification means it does not have a threaded hole.Specification Table
Material Specifications
Gear accuracy: GB/T 10095-2008 Grade 8.
If there are requirements for rust prevention, give priority to products made of SUS304. Please refer to
Surface Treatment and Rust Prevention Methods
Specification Table
* 1 The allowable transmitted force in the table is a reference value calculated under normal conditions. For details, please refer to Gear Transmission Power Calculation
For custom specifications, please contact our company.
| Type | Material | Surface Treatment | Accessories | |
| Round Hole | Round Hole+Threaded Hole | |||
| E-GEAHBN | E-GEABN | Equivalent to S45C | - | Set Screw (SCM435·Ferroferric Oxide Protective Film) |
| E-GEAHBB | E-GEABB | Ferroferric Oxide Protective Film | ||
| E-GEAHBS | E-GEABS | SUS304 | - | Set Screw (Equivalent to SUS304) |
Gear accuracy: GB/T 10095-2008 Grade 8.
If there are requirements for rust prevention, give priority to products made of SUS304. Please refer to
Surface Treatment and Rust Prevention MethodsSpecification Table
| Part Number | Number of Teeth | B | Gear Shape Type | Shaft Hole Diameter PH7 Specified Unit: 1 mm | d Reference Circle Diameter | D Tip Circle Diameter | G Root Circle Diameter | H | L | ℓ1 | ℓ2 | M (Coarse Thread) | * 1 Allowable Transmittable Force (N⋅m) Bending Strength | ||
| Type | Module Number | Round Hole Round Hole+Threaded Hole | Equivalent to S45C | Equivalent to SUS304 | |||||||||||
| (Selectable Gear Shape) Round Hole (Type A) E-GEAHBN E-GEAHBB E-GEAHBS Round Hole+Threaded Hole (Type B · Type K) E-GEABN E-GEABB E-GEABS | 0.8 | 12 | 7 | K | 4·5 | 9.6 | 11.2 | 7.6 | 11.2 | 20 | 13 | 3 | M3 | 1.11 | 0.63 |
| 14 | 4 to 6, 6.35 | 11.2 | 12.8 | 9.2 | 12.8 | 1.43 | 0.82 | ||||||||
| 15 | 12 | 13.6 | 10 | 13.6 | 1.6 | 0.92 | |||||||||
| 16 | 5 | A B | 12.8 | 14.4 | 10.8 | 10 | 14 | 9 | 1.27 | 0.72 | |||||
| 16 | 7 | 7 | 1.78 | 1.01 | |||||||||||
| 18 | 5 | 14.4 | 16 | 12.4 | 9 | 1.52 | 0.87 | ||||||||
| 18 | 7 | 7 | 2.13 | 1.22 | |||||||||||
| 20 | 5 | 16 | 17.6 | 14 | 9 | 1.78 | 1.02 | ||||||||
| 20 | 7 | 7 | 2.5 | 1.42 | |||||||||||
| 24 | 5 | 5 to 8 | 19.2 | 20.8 | 17.2 | 12.5 | 9 | 2.32 | 1.32 | ||||||
| 24 | 7 | 7 | 3.25 | 1.85 | |||||||||||
| 25 | 5 | 20 | 21.6 | 18 | 9 | 2.46 | 1.4 | ||||||||
| 25 | 7 | 7 | 3.44 | 1.96 | |||||||||||
| 28 | 5 | 22.4 | 24 | 20.4 | 9 | 2.89 | 1.65 | ||||||||
| 28 | 7 | 7 | 4.04 | 2.3 | |||||||||||
| 30 | 5 | 24 | 25.6 | 22 | 9 | 3.16 | 1.8 | ||||||||
| 30 | 7 | 7 | 4.42 | 2.52 | |||||||||||
| 32 | 5 | 25.6 | 27.2 | 23.6 | 9 | 4 | 3.42 | 1.95 | |||||||
| 36 | 6 to 9·6.35 | 28.8 | 30.4 | 26.8 | 14 | M4 | 4.01 | 2.29 | |||||||
| 40 | 32 | 33.6 | 30 | 4.58 | 2.61 | ||||||||||
| 45 | 36 | 37.6 | 34 | 5.33 | 3.04 | ||||||||||
| 48 | 38.4 | 40 | 36.4 | 5.77 | 3.3 | ||||||||||
| 50 | 40 | 41.6 | 38 | 6.07 | 3.46 | ||||||||||
* 1 The allowable transmitted force in the table is a reference value calculated under normal conditions. For details, please refer to Gear Transmission Power Calculation
For custom specifications, please contact our company.Usage Method
■ Intended Use for Spur Gears
| Type of Transmission | Description | Transmission Diagram (Simple) | Representative Transmission Methods | Representative Types of Transmission Pairings |
| Parallel Transmission | Parallel transmission of rotation/power between two axes with meshing gears | ![]() | ![]() | Spur Gear + Spur Gear Helical Gear + Helical Gear Herringbone Gear + Herringbone Gear Spur Gear + Internal Gear Helical Gear + Internal Helical Gear |
| Linear Transmission | Rotational displacement/power transmitted linearly, or linear displacement/power transmitted rotationally | ![]() | ![]() | Spur Gear + Spur Rack Helical Gear + Helical Rack |
Example of Use
Precautions
(1) If there are requirements for rust prevention, give priority to products made of SUS304.
Please refer to
Surface Treatment and Rust Prevention Methods
(2) When gears are used together, there will be backlash. The gear position relationship needs to be adjusted according to the on-site assembly situation to achieve optimal performance.
(3) For shaft hole specifications, when selecting the non-threaded type, the fixing screws are not included.
(4) The positional relationship between the keyway and the gear teeth is not fixed.
Please refer to
Surface Treatment and Rust Prevention Methods(2) When gears are used together, there will be backlash. The gear position relationship needs to be adjusted according to the on-site assembly situation to achieve optimal performance.
(3) For shaft hole specifications, when selecting the non-threaded type, the fixing screws are not included.
(4) The positional relationship between the keyway and the gear teeth is not fixed.
Related Documents
MISUMI Gear Overview
MISUMI Gear Basic Knowledge
MISUMI Gear Design Option Information
MISUMI Gear Specification Selection Steps
MISUMI Gear Performance Features
MISUMI Gear Basic Knowledge
MISUMI Gear Design Option Information
MISUMI Gear Specification Selection Steps
MISUMI Gear Performance Features
Related Products
| (Economy series) Spur gear Module 1.0 | Spur Gear, Custom Gear Width & Hub Size, Pressure Angle 20° | High-Frequency Quenched Rack, Gear Teeth Grinding Type | ||
![]() | ![]() | ![]() | ||
| Representative Model: C-GEAKBB1.0-36-10-B-15N | Representative Model: GEFHB1.0-30-8-15-W10-H26 | Representative Model: RGEAH1.0-500-A | ||
| Advantages: Nitriding treatment, high cost performance | Advantage: custom size | Advantages: High tooth surface hardness, length can be extended |
Material
Surface Treatment
Accessories






