[Clean & Pack]Pulleys for Flat Belts - Width L = 25 to 100

Brand :
MISUMI
Caution
- Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Product Description
Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■ Part Number for Clean & Pack Products
| · Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
| · Precision cleaning (degassing double packing) | : Part Number SH-□□ |
| · Electrolytic polishing + precision cleaning (degassing double packing) | : Part Number SHD-□□ |
| Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
| SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
| Post battery assembly process | |||||
| SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
| LCD-related post assembly process | |||||
| In-vehicle camera assembly process | |||||
| SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
| Liquid crystal deposition process | |||||
| Pre-OLED process |
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Selectable from Crosspiece Groove Straight, Crowned (No Flange), and Crowned (Flanged).Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Material: S45C and SUS304 have been added.
[Material]5000 Series Aluminum Alloy, S45C, SUS304
[Surface Treatment]5000 Series Aluminum Alloy (Clear Anodize), S45C (Electroless Nickel Plating)
[Type]Pulley
[Pulley Shape]Crowned (Flanged/No Flange), Crosspiece Groove Straight (No Flange)
[Pulley Width: L (mm)]25 to 100
[Shaft Bore Type] Round Hole + Tap, Keyway + Tap (New JIS)
Crowned
(No Flange) Crosspiece Groove Straight
(No Flange) (Flanged) Crosspiece Groove Part
(No Flange) Crosspiece Groove Straight
(No Flange) (Flanged) Crosspiece Groove Part
[ ! ]X ≥ Y
[!] For Crosspiece Groove Part Dimensions,
see "Pulley, Idler Relief Dimensions."

■New JIS (B1301) Keyway Dimensions
■Keyway Machining Shape
[ ! ]Unless otherwise specified, the dimension tolerance conforms to JIS B 0405 Class m.
[!] Set screws are not included.

[ ! ] For Crosspiece Groove Straight, key length is shorter under the following conditions in order to avoid causing interference with through holes made by keyway machining
.
When L/2 - X/2 ≤ K ≤ L/2 + X/2,
K = L/2 - (X/2 + (b + 1)/2 + 1)
| Nominal | dH7 | bJS9 | t Tolerance | |||
| N8 | 8 | +0.015 | 3 | ±0.0125 | 1.4 | +0.1 |
| N10 | 10 | 0 | 0 | |||
| NK10 | 10 | 4 | ±0.0150 | 1.8 | ||
| N12 | 12 | +0.018 | ||||
| N15 | 15 | 0 | 5 | 2.3 | ||
| N20 | 20 | +0.021 | 6 | 2.8 | ||
| N25 | 25 | 0 | 8 | ±0.0180 | 3.3 | +0.2 |
| N30 | 30 | 0 | ||||
■Keyway Machining Shape
[ ! ]Unless otherwise specified, the dimension tolerance conforms to JIS B 0405 Class m.
[!] Set screws are not included.

[ ! ] For Crosspiece Groove Straight, key length is shorter under the following conditions in order to avoid causing interference with through holes made by keyway machining
.
When L/2 - X/2 ≤ K ≤ L/2 + X/2,
K = L/2 - (X/2 + (b + 1)/2 + 1)
| Type | [M] Material | [S] Surface Treatment | Cleaning Method | |||||
| Crowned (No Flange) | Crowned (Flanged) | Crosspiece Groove Straight | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
| SL-ROBAC | SL-ROBACF | SL-ROBAM | Aluminum Alloy | Clear Anodize | Degreasing | General environment | Anti-rust packing | General environment |
| SH-ROBAC | SH-ROBACF | SH-ROBAM | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the
specification table.