[Clean & Pack]Pulleys for Flat Belts - Pipe Material Type - Width L = 110 to 510

Brand :
MISUMI
Caution
- Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Product Description
Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■ Part Number for Clean & Pack Products
| · Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
| · Precision cleaning (degassing double packing) | : Part Number SH-□□ |
| · Electrolytic polishing + precision cleaning (degassing double packing) | : Part Number SHD-□□ |
| Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
| SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
| Post battery assembly process | |||||
| SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
| LCD-related post assembly process | |||||
| In-vehicle camera assembly process | |||||
| SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
| Liquid crystal deposition process | |||||
| Pre-OLED process |
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Use of thin pipes has realized price reduction by average 32% compared to the conventional products.Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
[Material]Surface: Aluminum Alloy
[Surface Treatment]Clear Anodize
[Type]Pulley
[Pulley Shape]Crowned (No Flange), Crosspiece Groove Straight (No Flange)
[Pulley Width: L (mm)]110 to 510
[Shaft Bore Type] Round Hole + Tap, Keyway + Tap (New JIS)
Crowned
[!] For Crosspiece Groove Part Dimensions, see "Pulley, Idler Relief Dimensions".
Crosspiece Groove Straight Crosspiece Groove Part [ ! ]X ≥ Y 
*1 Since the drawing surface of pipe is unpolished, the Inner Dia. d1 is misshapen to some extent.
[!] For Crosspiece Groove Part Dimensions, see "Pulley, Idler Relief Dimensions".
■Keyway Shape


■New JIS (B1301) Keyway Dimensions
| Nominal | dH7 | bJS9 | t Tolerance | |||
| N8 | 8 | +0.036 0 | 3 | ±0.0125 | 1.4 | +0.1 0 |
| N10 | 10 | |||||
| NK10 | 10 | 4 | ±0.0150 | 1.8 | ||
| N12 | 12 | +0.043 0 | ||||
| N15 | 15 | 5 | 2.3 | |||
| N20 | 20 | +0.052 0 | 6 | 2.8 | ||
| N25 | 25 | 8 | ±0.0180 | 3.3 | +0.2 0 | |
| N30 | 30 | |||||
| N35 | 35 | +0.062 0 | 10 | |||
| N40 | 40 | 12 | ±0.0215 | |||
| N50 | 50 | 14 | 3.8 | |||
| Type | [M] Material | [S] Surface Treatment | Cleaning Method | |||||
| Crowned | Crosspiece Groove Straight | Pulley | Press Fit Bushing | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
| SL-RBWAC | SL-RBWAM | Aluminum Alloy | Aluminum Alloy | — | Degreasing | General environment | Anti-rust packing | General environment |
| SH-RBWAC | SH-RBWAM | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
| SHD-RBWAC | SHD-RBWAM | Electrolytic polishing + precision cleaning | ||||||
| SL-RBWWC | SL-RBWWM | Clear Anodize | Degreasing | General environment | Anti-rust packing | General environment | ||
| SH-RBWWC | SH-RBWWM | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
[ ! ] Products are packed by order quantity. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the
specification table.