Bearings with Housings, Double Bearing, Guided Flange Type, without Retainer Ring

Brand :
MISUMI
Caution
Product Description
Product Overview
It supports and fixes the bearing of the load carrying shaft. The bearing can be accurately and conveniently assembled onto the mechanism using the holder.
Dimensional Drawing

Bearings without retaining rings may fall off, but can be used normally after reinstallation
For types without retaining rings, since the B dimension has a negative tolerance, the bearing may protrude by 0.1 to 0.2 mmMaterial Table
| Type - Selectable | Type - Specified Type | Material | Surface Treatment | |||||
| Round | Square Type | Compact Type | Round | Square Type | Compact Type | Bearing | Holder | Holder |
| E-LBGRYB | E-LBGSYB | E-LBGCYB | E-LBGFRYB | E-LBGFSYB | E-LBGFCYB | Steel | S45C | Black Oxide Film |
| E-LBGRY | E-LBGSY | E-LBGCY | E-LBGFRY | E-LBGFSY | E-LBGFCY | Electroless Nickel Plating | ||
| E-LBARY | E-LBASY | E-LBACY | E-LBAFRY | E-LBAFSY | E-LBAFCY | Aluminum | Clear Anodized | |
| E-LSBARY | E-LSBASY | E-LSBACY | - | - | - | Stainless Steel | ||
| E-LSBGRY | E-LSBGSY | E-LSBGCY | E-LSBGFRY | - | - | SUS304 | - | |
Alteration
| Alterations | Without bearings, retaining rings | ||||||
| Code | NA | ||||||
| Spec. | Bearings and retaining rings are not installed in the housing, but are shipped as accessories. | ||||||
Specification Table
Specifications & Dimensions Table
VV (non-contact rubber seal) is not applicable for bearings with model numbers 67, 623, 624, 605, and 606.
When the specified type does not specify the S size, the smallest S size will be used.
| Part Number | Selection Type | Can be specified down to 1 mm increments | d | DH7 | B | H | W | T | dh | D1 g7 | P.C.D. | K | A | F | d1 | d2 | H1 | |||||||
| Type - Selectable | Type - Specified Type | Bearing Part Number | Bearing Cover Type | L | S | L | S | Tolerance | Tolerance | |||||||||||||||
| Round E-LBGRYB E-LBGRY E-LBARY E-LSBARY E-LSBGRY Square E-LBGSYB E-LBGSY E-LBASY E-LSBASY E-LSBGSY Compact E-LBGCYB E-LBGCY E-LBACY E-LSBACY E-LSBGCY | Round E-LBGFRYB E-LBGFRY E-LBAFRY E-LSBGFRY Square E-LBGFSYB E-LBGFSY E-LBAFSY Compact E-LBGFCYB E-LBGFCY E-LBAFCY | 623 | ZZ Double Shield Type VV Non-contact Rubber Seal Ring DD Contact Rubber Seal Ring | 20 30 | 5 | 20 to 40 | 5 to 28 | 3 | 10 | +0.015 0 | 4 | 33 | 16 | 7 | 7 | 14 | -0.006 -0.024 | 24 | 27 | 24 | - | 6.5 | 3.5 | 3.1 |
| 624 | 20 30 | 5 | 20 to 40 | 5 to 28 | 4 | 13 | +0.018 0 | 5 | 35 | 18 | 9 | 17 | 26 | 28 | 26 | |||||||||
| 605 | 25 35 | 5 | 20 to 40 | 5 to 27 | 5 | 14 | 5 | 38 | 20 | 8 | 10 | 18 | 28 | 30 | 28 | 8 | 4.5 | 4.1 | ||||||
| 625 | 35 40 | 10 | 30 to 40 | 10 to 22 | 16 | 5 | 40 | 22 | 12 | 20 | -0.007 -0.028 | 30 | 31 | 30 | ||||||||||
| 606 | 25 40 | 5 | 20 to 40 | 5 to 27 | 6 | 17 | 6 | 41 | 23 | 13 | 21 | 31 | 32 | 31 | ||||||||||
| 626 | 35 45 | 10 | 30 to 50 | 10 to 32 | 19 | +0.021 0 | 6 | 44 | 25 | 15 | 24 | 34 | 34 | 34 | ||||||||||
| 678 | 20 30 | 5 | 20 to 40 | 5 to 27 | 8 | 12 | +0.018 0 | 3.5 | 35 | 18 | 10 | 16 | -0.006 -0.024 | 26 | 28 | 26 | 6.5 | 3.5 | 3.1 | |||||
| 698 | 25 35 | 5 | 25 to 50 | 5 to 37 | 19 | +0.021 0 | 6 | 44 | 25 | 15 | 24 | -0.007 -0.028 | 34 | 34 | 34 | 8 | 4.5 | 4.1 | ||||||
| 608 | 25 35 | 5 | 20 to 50 | 5 to 37 | 22 | 7 | 47 | 29 | 18 | 27 | 37 | 36 | 37 | |||||||||||
| 628 | 35 45 | 10 | 30 to 50 | 10 to 32 | 24 | 8 | 50 | 32 | 20 | 30 | 40 | 37 | 40 | |||||||||||
| 6700 | 20 30 | 5 | 20 to 40 | 5 to 27 | 10 | 15 | +0.018 0 | 4 | 40 | 22 | 12 | 19 | 30 | 31 | 30 | |||||||||
| 6800 | 20 30 | 5 | 20 to 40 | 5 to 27 | 19 | +0.021 0 | 5 | 44 | 25 | 15 | 24 | 34 | 34 | 34 | ||||||||||
| 6900 | 25 40 | 5 | 20 to 60 | 5 to 47 | 22 | 6 | 47 | 29 | 19 | 27 | 37 | 36 | 37 | |||||||||||
| 6000 | 35 50 | 10 | 30 to 60 | 10 to 42 | 26 | 8 | 52 | 34 | 22 | 32 | -0.009 -0.034 | 42 | 39 | 42 | ||||||||||
| 6200 | 45 55 | 15 | 40 to 60 | 15 to 37 | 30 | 9 | 56 | 38 | 24 | 36 | 46 | 42 | 46 | |||||||||||
| 6701 | 20 30 | 5 | 20 to 40 | 5 to 27 | 12 | 18 | +0.018 0 | 4 | 44 | 25 | 15 | 23 | -0.007 -0.028 | 34 | 34 | 34 | ||||||||
| 6801 | 25 35 | 5 | 25 to 50 | 5 to 37 | 21 | +0.021 0 | 5 | 47 | 29 | 17 | 26 | 37 | 36 | 37 | ||||||||||
| 6901 | 35 50 | 10 | 30 to 60 | 10 to 42 | 24 | 6 | 50 | 31 | 21 | 30 | 40 | 38 | 40 | |||||||||||
| 6001 | 35 50 | 10 | 30 to 60 | 10 to 42 | 28 | 8 | 54 | 36 | 24 | 34 | -0.009 -0.034 | 44 | 40 | 44 | ||||||||||
| 6201 | 45 55 | 15 | 40 to 70 | 15 to 47 | 32 | +0.025 0 | 10 | 58 | 40 | 26 | 38 | 48 | 43 | 48 | ||||||||||
| 6702 | 25 35 | 10 | 25 to 60 | 10 to 42 | 15 | 21 | +0.021 0 | 4 | 47 | 29 | 18 | 26 | -0.007 -0.028 | 37 | 36 | 37 | ||||||||
| 6802 | 25 35 | 10 | 25 to 60 | 10 to 42 | 24 | 5 | 50 | 32 | 20 | 30 | 40 | 37 | 40 | |||||||||||
| 6902 | 35 60 | 10 | 30 to 70 | 10 to 50 | 28 | 7 | 59 | 37 | 10 | 25 | 35 | -0.009 -0.034 | 47 | 45 | 47 | 9.5 | 5.5 | 5.1 | ||||||
| 6002 | 45 65 | 15 | 40 to 70 | 15 to 45 | 32 | +0.025 0 | 9 | 62 | 40 | 28 | 38 | 50 | 46 | 50 | ||||||||||
| 6202 | 50 65 | 15 | 40 to 70 | 15 to 45 | 35 | 11 | 66 | 44 | 29 | 42 | 54 | 49 | 54 | |||||||||||
| 6803 | 30 40 | 10 | 25 to 60 | 10 to 40 | 17 | 26 | +0.021 0 | 5 | 52 | 34 | 22 | 32 | 42 | 39 | 42 | 8 | 4.5 | 4.1 | ||||||
| 6903 | 45 55 | 15 | 40 to 70 | 15 to 45 | 30 | 7 | 60 | 38 | 27 | 36 | 48 | 46 | 48 | 9.5 | 5.5 | 5.1 | ||||||||
| 6003 | 50 65 | 15 | 40 to 70 | 15 to 45 | 35 | +0.025 0 | 10 | 66 | 44 | 31 | 42 | 54 | 50 | 54 | ||||||||||
| 6203 | 60 70 | 20 | 50 to 70 | 20 to 40 | 40 | 12 | 72 | 50 | 34 | 48 | 60 | 54 | 60 | |||||||||||
| 6704 | 30 40 | 10 | 30 to 70 | 10 to 50 | 20 | 27 | +0.021 0 | 4 | 59 | 35 | 23 | 33 | 47 | 45 | 41 | 23 | 8 | 4.5 | 4.1 | |||||
| 6804 | 35 50 | 10 | 35 to 70 | 10 to 50 | 32 | +0.025 0 | 7 | 62 | 40 | 28 | 38 | 50 | 46 | 44 | 24 | 9.5 | 5.5 | 5.1 | ||||||
| 6904 | 50 65 | 15 | 45 to 70 | 15 to 44 | 37 | 9 | 72 | 47 | 11 | 34 | 45 | 59 | 54 | 54 | 24 | 11 | 6.6 | 6.1 | ||||||
| 6004 | 60 70 | 20 | 55 to 80 | 20 to 49 | 42 | 12 | 77 | 54 | 36 | 50 | 64 | 59 | 56 | 32 | ||||||||||
| 6204 | 65 70 | 20 | 55 to 80 | 20 to 49 | 47 | 14 | 81 | 58 | 40 | 54 | -0.010 -0.040 | 68 | 62 | 59 | 34 | |||||||||
| 6805 | 35 50 | 15 | 35 to 70 | 15 to 44 | 25 | 37 | 7 | 72 | 47 | 34 | 45 | -0.009 -0.034 | 59 | 54 | 54 | 24 | ||||||||
| 6905 | 35 50 | 15 | 35 to 70 | 15 to 44 | 42 | 9 | 77 | 54 | 36 | 50 | 64 | 59 | 55 | 32 | ||||||||||
| 6005 | 60 80 | 20 | 55 to 80 | 20 to 47 | 47 | 12 | 88 | 58 | 13 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 63 | 36 | 14 | 9 | 8.1 | |||||
| 6205 | 65 80 | 20 | 55 to 80 | 20 to 47 | 52 | +0.030 0 | 15 | 94 | 64 | 45 | 60 | 78 | 72 | 68 | 39 | |||||||||
| 6806 | 35 50 | 15 | 35 to 70 | 15 to 42 | 30 | 42 | +0.025 0 | 7 | 77 | 54 | 11 | 36 | 50 | -0.009 -0.034 | 64 | 59 | 56 | 32 | 11 | 6.6 | 6.1 | |||
| 6906 | 35 50 | 15 | 35 to 70 | 15 to 42 | 47 | 9 | 88 | 58 | 13 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 62 | 36 | 14 | 9 | 8.1 | |||||
| 6006 | 60 80 | 20 | 55 to 80 | 20 to 47 | 55 | +0.030 0 | 13 | 96 | 66 | 48 | 62 | 80 | 73 | 70 | 40 | |||||||||
| 6206 | 70 80 | 20 | 55 to 120 | 20 to 87 | 62 | 16 | 104 | 74 | 55 | 70 | 88 | 79 | 77 | 44 | ||||||||||
| 6007 | 70 80 | 20 | 55 to 120 | 20 to 87 | 35 | 62 | 14 | 104 | 74 | 55 | 70 | 88 | 79 | 75 | 44 | |||||||||
| 6207 | 70 90 | 20 | 55 to 120 | 20 to 87 | 72 | 17 | 126 | 88 | 20 | 64 | 84 | -0.012 -0.047 | 105 | 95 | 92 | 51 | 17.5 | 11 | 11 | |||||
| 6008 | 80 90 | 25 | 65 to 120 | 25 to 82 | 40 | 68 | 15 | 114 | 82 | 13 | 60 | 78 | -0.010 -0.040 | 96 | 86 | 80 | 54 | 14 | 9 | 8.1 | ||||
| 6208 | 70 90 | 20 | 65 to 120 | 25 to 82 | 80 | 18 | 134 | 96 | 20 | 74 | 92 | -0.012 -0.047 | 113 | 102 | 98 | 56 | 17.5 | 11 | 11 | |||||
| 6010 | ZZ Double Shield Type | 80 | 20 | 65 to 120 | 25 to 82 | 50 | 80 | 16 | 134 | 96 | 74 | 92 | 113 | - | 98 | 56 | ||||||||
| 6210 | 100 | 20 | 70 to 120 | 25 to 82 | 90 | +0.035 0 | 20 | 147 | 110 | 83 | 106 | 126 | - | 104 | 72 | |||||||||
VV (non-contact rubber seal) is not applicable for bearings with model numbers 67, 623, 624, 605, and 606.
When the specified type does not specify the S size, the smallest S size will be used.Product Features
Feature 1: The round bearing housing assembly is suitable for locations requiring high-precision rotation.
Feature 2: Compared with the single bearing type, the double bearing type bearing housing set is more suitable for heavy load operating environments, and keeps transmission products such as rotating shafts fixed.
Feature 3: The double bearing type bearing housing assembly is very convenient for cantilever support.
Feature 4: The bearing housing assembly has high perpendicularity and coaxiality, making precise positioning during installation easier.
Feature 2: Compared with the single bearing type, the double bearing type bearing housing set is more suitable for heavy load operating environments, and keeps transmission products such as rotating shafts fixed.
Feature 3: The double bearing type bearing housing assembly is very convenient for cantilever support.
Feature 4: The bearing housing assembly has high perpendicularity and coaxiality, making precise positioning during installation easier.
Usage Method
| Mounting method of bearing housing set | Detailed explanation of installation |
![]() | Standard bearing housing sets are machined with counterbored holes or threaded holes so that they can be mounted from the front or back. |
![]() | Accurate positioning can be achieved by aligning the machined holes with H7 tolerance on the mounting surface when the guided bearing housing set is installed. |
Precautions
| Precautions | Illustration and Reference |
| Anti-rust performance and maintenance of metal materials and surface treatment. | For detailed rust prevention performance and maintenance, please refer to the technical documentation. |
| Bearing accuracy for bearing housing assembly: GB/T 307.1 Class 0 (equivalent to JIS B 1514 Class 0) When selecting mating parts, please choose products with negative tolerance. | For detailed bearing specifications, please refer to the technical documentation. |
| When selecting, please note that axial clearance exists between the bearing and the retaining ring. Axial direction: The direction along the rotational central axis of cylinder, which is the same direction as the central axis. (Blue direction shown on the right) Radial direction: perpendicular to the axial direction, which is the radius or diameter direction of the end face circle of the cylinder. (Red direction shown on the right) | ![]() |
| The retaining ring in the bearing housing set with retaining ring cannot be fastened axially, and it only plays a role in preventing the bearing from falling off. If you need to tighten the bearing axially, it is recommended to use a retaining ring, nut, etc. When choosing a fixing ring, nut, etc. for axial tightening, please take care to avoid the retaining ring. Please refer to the product specifications for retaining ring dimensions. | ![]() |
Example of Use

Equipment Name: Sliding Flip Mechanism
Feature 1: A mechanism that uses a pneumatic chuck to flip and transfer the held workpiece.
Feature 2: The bearing housing set is used in a simple cam shape, which can flip over the workpiece while sliding, thereby changing the direction of the workpiece.
Feature 1: A mechanism that uses a pneumatic chuck to flip and transfer the held workpiece.
Feature 2: The bearing housing set is used in a simple cam shape, which can flip over the workpiece while sliding, thereby changing the direction of the workpiece.
Material
Surface Treatment


