Bearings with Housings, Triple Bearing, Pilot Type, Outer Ring Captured

Brand :
MISUMI
Caution
Product Description
Product Overview
It supports and fixes the bearing of the load carrying shaft. The bearing can be accurately and conveniently assembled onto the mechanism using the holder.
Dimensional Drawing

When delivered, the parts of the radial bearing unit are not assembled into the housing body
Please secure the outer ring of the radial bearing unit with a dedicated cover plate, and fasten the inner ring with a bearing locknut or similar before use
There is an approximately 1 mm gap on both the left and right sides of the housing on the deep groove ball bearing side, so the inner ring can be secured without adjusting the length of the inner ring spacer
The deep groove ball bearing side (5) comes with a standard cover plateOn the radial side (6), you can choose one from the N standard cover plate, S oil seal cover plate, or R O-ring cover plate
The oil seal cover plate and O-ring cover plate do not include the shaft collar (7)
Contact with the O-ring may apply torqueMaterial Table
| Type | (1) Radial Bearing (Back Combination Type) (2) Deep Groove Ball Bearing | (3) Fixed Seat (4) Adjustment Ring for Inner Ring (5) Standard Cover Plate (6) Standard Cover Plate·Cover Plate for Oil Seal·Cover Plate for O-Ring (7) Collar for Fixing Inner Ring | (8) Cover Plate Fixing Bolt | ||
Material | Material | Surface Treatment | Material | Surface Treatment | |
| E-LABGYB | Steel | S45C | Black Oxide Film | SCM435 | Black Oxide Film |
| E-LABGY | Electroless Nickel Plating | SUS304 | - | ||
Specification Table
Specifications & Dimensions Table
| Part Number | (6) Cover Plate | L | S | d | DH7 | B | b1 | b2 | Deep groove ball bearing Model | H | D2 | T | dh | E | D1 g6 | P.C.D. | d1 | d2 | H1 | |||
| Type | Bearing Part Number | Selection | Tolerance | Tolerance | ||||||||||||||||||
| E-LABGYB E-LABGY | 7002 | N Standard Cover S Oil Seal Cover R O-Ring Cover | 60 65 70 75 | 10 | 15 | 32 | +0.025 0 | 9 | 13 | 20 | 6002ZZ | 75 | 48 | 12 | 28 | 18 | 50 | -0.009 -0.025 | 62 | 11 | 6.5 | 6.5 |
| 7003 | 70 75 80 85 | 17 | 35 | 10 | 14 | 22 | 6003ZZ | 31 | ||||||||||||||
| 7004 | 80 90 100 | 15 | 20 | 42 | 12 | 16 | 26 | 6004ZZ | 92 | 58 | 15 | 36 | 22 | 60 | -0.010 -0.029 | 75 | 14 | 9.2 | 8.5 | |||
| 7005 | 100 110 125 | 25 | 47 | 6005ZZ | 98 | 63 | 41 | 65 | 80 | |||||||||||||
| 7006 | 120 130 150 | 30 | 55 | +0.030 0 | 13 | 17 | 28 | 6006ZZ | 120 | 78 | 18 | 48 | 27 | 80 | 98 | 17.5 | 11.2 | 10.5 | ||||
| 7007 | 140 150 175 | 35 | 62 | 14 | 18 | 30 | 6007ZZ | 126 | 84 | 55 | 86 | -0.012 -0.034 | 106 | |||||||||
| 7008 | 160 180 200 | 20 | 40 | 68 | 15 | 19 | 32 | 6008ZZ | 140 | 92 | 20 | 60 | 30 | 95 | 116 | |||||||
| 7009 | 180 200 225 | 45 | 75 | 16 | 20 | 34 | 6009ZZ | 145 | 98 | 69 | 100 | 122 | ||||||||||
| 7010 | 200 220 250 | 50 | 80 | 6010ZZ | 147 | 101 | 74 | 105 | 124 | |||||||||||||
| No. | (5) (6) Cover Plate Details | (6) Cover Plate Details | (8) Cover Plate | |||||||||||||||||
| D | D2 | dh | T1 | T2 | p.c.d. | d3 | d4 | t2 | N Standard Cover Plate | S Oil Seal Cover Plate | Cover Plate for R O-Ring | Fixing Bolt | ||||||||
| d5 | S1 | S2 | St | Accessories | Ra | Rb | Rt | r | Accessories | |||||||||||
| Oil Seal | O-Ring | |||||||||||||||||||
| 7002 | 32 | 48 | 28 | 6 | 8 | 40 | 6.5 | 3.5 | 3.1 | 21 | 32 | 22 | 5 | G20325 | 24 | 20 | 3.2 | 0.4 | P20 | M3-8 |
| 7003 | 35 | 31 | ||||||||||||||||||
| 7004 | 42 | 58 | 36 | 7 | 9 | 48 | 8 | 4.5 | 4.1 | 26 | 35 | 27 | 6 | D25356 | 31 | 25 | 4.7 | 0.7 | P25 | M4-10 |
| 7005 | 47 | 63 | 41 | 8 | 10 | 53 | 31 | 40 | 32 | 7 | D30407 | 36 | 30 | P30 | ||||||
| 7006 | 55 | 78 | 48 | 64 | 9.5 | 5.5 | 5.1 | 41 | 50 | 42 | 6.5 | D40506.5 | 41 | 35 | P35 | M5-12 | ||||
| 7007 | 62 | 84 | 55 | 9 | 11 | 72 | 46 | 60 | 47 | 9 | D45609 | 46 | 40 | P40 | ||||||
| 7008 | 68 | 92 | 60 | 78 | 11 | 6.6 | 6.1 | 51 | 65 | 52 | D50659 | 51 | 45 | P45 | M6-12 | |||||
| 7009 | 75 | 98 | 69 | 85 | 56 | 70 | 57 | D55709 | 56 | 50 | P50 | |||||||||
| 7010 | 80 | 101 | 74 | 11 | 13 | 88 | 61 | 75 | 62 | D60759 | 70 | 60 | 7.5 | 0.8 | P60 | M6-15 | ||||
| No. | (7) Fixed Shaft Collar Details | (4) Inner Ring Adjustment Ring Details | ||||
| Outer Diameter | Internal Diameter | Thickness | Outer Diameter | Internal Diameter | Thickness (ℓ) | |
| 7002 | 20 | 15 | 8.5 | 20 | 15 | L-32 |
| 7003 | 17 | 17 | L-35 | |||
| 7004 | 25 | 20 | 9.5 | 25 | 20 | L-41 |
| 7005 | 30 | 25 | 10.5 | 30 | 25 | L-41 |
| 7006 | 40 | 30 | 40 | 30 | L-44 | |
| 7007 | 45 | 35 | 45 | 35 | L-47 | |
| 7008 | 50 | 40 | 11.5 | 50 | 40 | L-50 |
| 7009 | 55 | 45 | 55 | 45 | L-53 | |
| 7010 | 60 | 50 | 13.5 | 60 | 50 | L-53 |
Product Features
Feature 1: The round bearing housing assembly is suitable for locations requiring high-precision rotation.
Feature 2: Compared with the single bearing type, the triple bearing type bearing housing set is more suitable for heavy load operating environments, and keeps transmission products such as rotating shafts fixed.
Feature 3: The three-bearing type bearing housing assembly is very convenient for cantilever support.
Feature 4: The bearing housing assembly has high perpendicularity and coaxiality, making precise positioning during installation easier.
Feature 5: The outer ring fixed type of the radial bearing housing assembly is equipped with an outer ring fixing cover as standard, which prevents the bearing outer ring from moving in the thrust direction.
Precautions
| Precautions | Illustration and Reference |
| Anti-rust performance and maintenance of metal materials and surface treatment. | For detailed rust prevention performance and maintenance, please refer to the technical documentation. |
| Bearing accuracy for bearing housing assembly: GB/T 307.1 Class 0 (equivalent to JIS B 1514 Class 0) When selecting mating parts, please choose products with negative tolerance. | For detailed bearing specifications, please refer to the technical documentation. |
| When selecting, please note that axial clearance exists between the bearing and the retaining ring. Axial direction: The direction along the rotational central axis of cylinder, which is the same direction as the central axis. (Blue direction shown on the right) Radial direction: perpendicular to the axial direction, which is the radius or diameter direction of the end face circle of the cylinder. (Red direction shown on the right) | ![]() |
| The retaining ring in the bearing housing set with retaining ring cannot be fastened axially, and it only plays a role in preventing the bearing from falling off. If you need to tighten the bearing axially, it is recommended to use a retaining ring, nut, etc. When choosing a fixing ring, nut, etc. for axial tightening, please take care to avoid the retaining ring. Please refer to the product specifications for retaining ring dimensions. | ![]() |
Material
Surface Treatment
