Bearings with Housings, Single Bearing, T-Type, Position with Retainer Ring

Brand :
MISUMI
Caution
Product Description
Product Overview
Generally, it is located at both ends of the rotating shaft, and its main function is to support and fix the rotating shaft, so that the rotating shaft and its connectors have a certain positional relationship.
The product comes with bearings, assembled into components for shipment, no need to install by yourself.

The product comes with bearings, assembled into components for shipment, no need to install by yourself.

Dimensional Drawing
.jpg)
There is a gap between the bearing and the retaining ring. Please pay attention when selecting.
The reference surface is the side with the marked hole and its opposite side.
The perpendicularity between the side with the marked hole and its opposite side is 0.02.Material Table
| Type | Material | Surface Treatment | |||||
| Reference Surface Type | Keyway type | ||||||
| Height h Selection Type | Height h Specified Type | Height h Selection Type | Height h Specified Type | Bearing | Holder | Retaining Ring | Holder |
| E-LBSHKB | E-LBSHFB | E-LBKHKB | E-LBKHFB | Steel | S45C | Spring Steel | Black Oxide Film |
| E-LBSHK | E-LBSHF | E-LBKHK | E-LBKHF | Electroless Nickel Plating | |||
| E-LBSHKA | - | E-LBKHKA | - | Aluminum | Clear Anodized | ||
| E-LBSHKSA | - | - | - | Stainless Steel | SUS304 | ||
| - | - | E-LBKHKS | - | SUS304 | - | ||
Alteration
| Alterations | Add Chamfer C Processing | Add Chamfer C2 Processing | Without Bearing · Retaining Ring | |||
| Code | KKC | KCC | NA | |||
| Spec. | Add chamfering C (45°) to both sides of the upper end. | Add top face chamfering C2 processing. | Bearings and retaining rings are not installed in the housing, but are shipped as accessories. | |||
| Specifying Method KKC | ||||||
| d | KKC | |||||
| 3 to 8 | 5 | |||||
| 10 to 20 | 10 | |||||
| 25 to 30 | 12 | |||||
Specification Table
Specifications & Dimensions Table
VV (non-contact rubber seal) is not applicable for bearings with model numbers 623, 624, 605, and 606.
| Part Number | h (Minimum unit 1 mm for specified type) | d | DH7 | dh | B | H | L | L1 | L2 | L3 | T | S | d1 | L4 | h1 | |||||||||
| Type | Bearing Part Number | Bearing Cover Type | Reference Surface Type | Keyway type | ||||||||||||||||||||
| Reference Surface Type | Keyway type | Height selection type | Designated height type | Height selection type | Designated height type | Tolerance | Tolerance | Tolerance | ||||||||||||||||
| Height h selectable E-LBSHKB E-LBSHK E-LBSHKA E-LBSHKSA Height h Specified Type E-LBSHFB E-LBSHF | Height h Selection Type E-LBKHKB E-LBKHK E-LBKHKA E-LBKHKS Height h Specified Type E-LBKHFB E-LBKHF | 623 | ZZ Double Shield Type VV Non-contact Rubber Seal Ring DD Contact Rubber Seal Ring | 10 15 20 25 | 10 to 30 | 10 15 20 25 | 10 to 30 | 3 | 10 | +0.015 0 | 7 | 4 | h+9 | 36 | 26 | 16 | 18 | 10 | 5 | 4.5 | 3 | ±0.0125 | 1.4 | +0.1 0 |
| 624 | 4 | 13 | +0.018 0 | 9 | 5 | h+11 | 38 | 28 | 18 | 19 | ||||||||||||||
| 605 | 5 | 14 | 10 | 40 | 30 | 20 | 20 | 4 | ±0.0150 | 1.8 | ||||||||||||||
| 606 | 15 20 25 30 | 15 to 30 | 15 20 25 30 | 15 to 30 | 6 | 17 | 13 | 6 | h+13 | 47 | 35 | 23 | 23.5 | 12 | 10 | 5.5 | ||||||||
| 608 | 8 | 22 | +0.021 0 | 18 | 7 | h+15 | 53 | 41 | 29 | 26.5 | 6 | 2.8 | ||||||||||||
| 6900 | 15 20 30 40 | 15 to 40 | 20 25 30 40 | 20 to 40 | 10 | 22 | 19 | 6 | ||||||||||||||||
| 6000 | 20 30 40 | 20 to 40 | 26 | 22 | 8 | h+17 | 58 | 46 | 34 | 29 | 15 | 8 | ±0.0180 | 3.3 | +0.2 0 | |||||||||
| 6901 | 12 | 24 | 21 | 6 | h+16 | 56 | 44 | 32 | 28 | 12 | ||||||||||||||
| 6001 | 28 | 24 | 8 | h+18 | 60 | 48 | 36 | 30 | 15 | |||||||||||||||
| 6902 | 20 25 30 40 50 | 20 to 50 | 25 30 35 40 50 | 25 to 50 | 15 | 28 | 25 | 7 | 12 | 15 | ||||||||||||||
| 6002 | 25 30 40 50 | 25 to 50 | 32 | +0.025 0 | 28 | 9 | h+20 | 68 | 54 | 40 | 34 | 15 | 6.5 | 10 | ||||||||||
| 6903 | 17 | 30 | +0.021 0 | 27 | 7 | h+19 | 64 | 52 | 38 | 32 | 13 | |||||||||||||
| 6003 | 35 | +0.025 0 | 31 | 10 | h+22 | 70 | 56 | 43 | 35 | 16 | ||||||||||||||
| 6904 | 30 40 50 60 | 30 to 60 | 30 40 50 60 | 30 to 60 | 20 | 37 | 34 | 9 | h+23 | 73 | 59 | 45 | 36.5 | 15 | ||||||||||
| 6004 | 42 | 36 | 12 | h+25 | 82 | 66 | 50 | 41 | 19 | 9 | ||||||||||||||
| 6005 | 40 50 60 | 35 to 80 | 25 | 47 | 41 | h+28 | 96 | 76 | 56 | 48 | 12 | ±0.0215 | ||||||||||||
| 6006 | 35 40 50 80 | 35 to 80 | 35 40 50 80 | 30 | 55 | +0.030 0 | 48 | 13 | h+32 | 104 | 84 | 64 | 52 | 20 | 11 | |||||||||
VV (non-contact rubber seal) is not applicable for bearings with model numbers 623, 624, 605, and 606.Product Features
Feature 1: Can be installed and used even if the surrounding space is small.
Feature 2: Each different bearing model can have a different installation height.
Feature 3: Chamfering can be added as needed.
Feature 4: The fixed seat and bearing can be shipped separately according to your needs.
Precautions
| Precautions | Illustration and Reference |
| Anti-rust performance and maintenance of metal materials and surface treatment. | For detailed rust prevention performance and maintenance, please refer to the technical documentation. |
| Bearing accuracy for bearing housing assembly: GB/T 307.1 Class 0 (equivalent to JIS B 1514 Class 0) When selecting mating parts, please choose products with negative tolerance. | For detailed bearing specifications, please refer to the technical documentation. |
| When selecting, please note that axial clearance exists between the bearing and the retaining ring. Axial direction: The direction along the rotational central axis of cylinder, which is the same direction as the central axis. (Blue direction shown on the right) Radial direction: perpendicular to the axial direction, which is the radius or diameter direction of the end face circle of the cylinder. (Red direction shown on the right) | ![]() |
| The retaining ring in the bearing housing set with retaining ring cannot be fastened axially, and it only plays a role in preventing the bearing from falling off. If you need to tighten the bearing axially, it is recommended to use a retaining ring, nut, etc. When choosing a fixing ring, nut, etc. for axial tightening, please take care to avoid the retaining ring. Please refer to the product specifications for retaining ring dimensions. | ![]() |
Example of Use

Equipment Name: Belt Conveyor Mechanism
Feature 1: Bearing housing set T-type fixed to the bottom plate, as a pulley, toothed timing belt connecting mechanism example.
Feature 2: This product can complete the construction of the mechanism while occupying a very small space.
Feature 1: Bearing housing set T-type fixed to the bottom plate, as a pulley, toothed timing belt connecting mechanism example.
Feature 2: This product can complete the construction of the mechanism while occupying a very small space.
Material
Surface Treatment
