Stamped Adjustable Frame Insert Bearing Units

Brand :
MISUMI
Caution
Product Description
Product Overview
Economical Adjustable Framed Spherical Bearing Unit, Stamped Type
The adjustable framed bearing unit consists of a bearing housing, an outer frame, and an adjustable screw mechanism.
The bearing housing is used to install the bearing, providing support, self-alignment, and positioning.
The outer frame is available in stamped, cast, and welded types. It is used to secure and protect the bearing housing, and can be directly mounted to the main body of the machinery or equipment using bolts through the mounting holes on the outer frame.
The adjustable mechanism uses a screw adjustment, allowing users to adjust the position, angle, or tightness of the bearing housing within a certain range to meet specific installation requirements or achieve optimal bearing performance.
This series of outer frames adopts an integrated stamped steel plate structure, offering excellent cost performance.
The adjustable framed bearing unit consists of a bearing housing, an outer frame, and an adjustable screw mechanism.
The bearing housing is used to install the bearing, providing support, self-alignment, and positioning.
The outer frame is available in stamped, cast, and welded types. It is used to secure and protect the bearing housing, and can be directly mounted to the main body of the machinery or equipment using bolts through the mounting holes on the outer frame.
The adjustable mechanism uses a screw adjustment, allowing users to adjust the position, angle, or tightness of the bearing housing within a certain range to meet specific installation requirements or achieve optimal bearing performance.
This series of outer frames adopts an integrated stamped steel plate structure, offering excellent cost performance.
Dimensional Drawing
Operating temperature: -15 to +100°C
The installation angle between the two set screws is 120°Specification Table
Material Table
Specifications & Dimensions Table
| Type | Material | Surface Treatment | |||
| (1) Adjustment Base | (2) Bearing | (3) Rubber Seal Ring | (4) Set Screw | (1) Adjustment Base | |
| E-UC-NPTH | SPHC | GCr15 | Nitrile Rubber (NBR) | S45C | Black electrophoretic paint |
| E-SUS-UC-TFU | SUS304 | SUS420 | Stainless Steel | - | |
Specifications & Dimensions Table
| Part Number | D | L | L1 | A | F | B | G | W | W1 | W2 | S | N | H | H1 | H2 | T | Adjustment Screw M | Mounting Bolt Nominal Model | Bearing Basic Rated Load (N) | Set Screw | Weight (g) | ||
| Type | Specifications | Cr (Dynamic) | Cor (Static) | ||||||||||||||||||||
| E-UC-NPTH E-SUS-UC-TFU | 201 | 12 | 60 | 192 | 185 | 45 | 140 | 32 | 66 | 57 | 40 | 175 | 9 | 29 | 28 | 13.1 | 2 | M12 | M8 | 12820 | 6650 | M6*1 | 580 |
| 202 | 15 | 29 | 13.1 | 560 | |||||||||||||||||||
| 203 | 17 | 29.2 | 13.3 | 550 | |||||||||||||||||||
| 204 | 20 | 90 | 260 | 256 | 60 | 189 | 41 | 99 | 90 | 65 | 234 | 11 | 34.3 | 29 | 16 | 2.8 | M14 | M10 | 1150 | ||||
| 205 | 25 | 35.2 | 15.3 | 14030 | 8050 | 1200 | |||||||||||||||||
| 206 | 30 | 142 | 382 | 374 | 93 | 272 | 60 | 123 | 113 | 73 | 342 | 15 | 44.2 | 42 | 22 | 3 | M18 | M14 | 19470 | 11430 | 2450 | ||
| 207 | 35 | 47.4 | 25690 | 15550 | M8*1 | 2700 | |||||||||||||||||
| 208 | 40 | 53.2 | 23 | 29510 | 18140 | 2800 | |||||||||||||||||
| 209 | 45 | 160 | 427 | 413 | 100 | 316 | 61 | 155 | 138 | 98 | 387 | 17 | 57.2 | 47 | 27 | 3.5 | M20 | M16 | 31850 | 20800 | 4250 | ||
| 210 | 50 | 59.6 | 34990 | 23700 | M10*1.25 | 4300 | |||||||||||||||||
| 211 | 55 | 60.4 | 43340 | 29390 | 4450 | ||||||||||||||||||
Material
Surface Treatment