Bushing, Straight, Press-In Type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Dimensional Drawing

Material Table
| [M]Material | [ H ] Hardness | [ S ] Surface Treatment | (1) P Size, L Size Selection Type | (2) P size, L size freely specifiable type | |||
| Type | Material Symbol | Type | Material Symbol | ||||
| Press-fit type (Dp7) | Equivalent to SUS440C | 45 to 50HRC | - | - | (PH8) E-KJBPH | SSC | |
Specification Table
■ (2) P size, L size freely specifiable type