Ball roller (stamped bolt fixed type)

Brand :
MISUMI
Caution
Product Description
Product overview
Steel ball rollers can be used as components for transmission and changing the conveying direction of objects. They are used in transmission devices on conveyor belts in automated production lines and are a very important type of metal accessory for automation assembly lines.
Product feature
Feature 1: Small volume, suitable for places with compact mounting positions
Feature 2: Simple structure, achieving low price.
Feature 3: Flexible rotation, can freely change the conveying direction
Feature 4: Replacement is also very convenient
Feature 2: Simple structure, achieving low price.
Feature 3: Flexible rotation, can freely change the conveying direction
Feature 4: Replacement is also very convenient
Dimensional drawing
No debris discharge hole
E-BCUH16

E-BCUH16

No debris discharge hole
E-BCUH25

E-BCUH25

With debris discharge hole
E-BCUHA25

E-BCUHA25

| Model | Debris discharge hole | Body material | Ball material | Surface treatment |
| E-BCUH | None | SPCC | Carbon steel | Zinc plating |
| E-BCUHA | Yes |
Specification overview
| Type | Load capacity N (kgf) | Body weight (g) |
| E-BCUH16 | 147 (15) | 40 |
| E-BCUH25 | 294 (30) | 125 |
| E-BCUHA25 | 120 |
Application Industry
Body material
Surface treatment


