Ball roller (turning flange mounting type)

Brand :
MISUMI
Caution
Product Description
Product overview
Ball transfer rollers can be used as components for transmission and changing the direction of conveyed objects. They are used in transmission devices on conveyor belts in automated production lines and are a very important accessory for automation assembly lines.
Product feature
Feature 1: Small volume, suitable for places with compact mounting positions
Feature 2: Simple structure, achieving low price.
Feature 3: Flexible rotation, can freely change the conveying direction
Feature 4: Replacement is also very convenient
Feature 2: Simple structure, achieving low price.
Feature 3: Flexible rotation, can freely change the conveying direction
Feature 4: Replacement is also very convenient
Dimensional drawing
Flange mounting type
E-BCHF

E-BCHF

| Type | Material | |||
| (1) Body | (2) Adjustment part | (3) Main ball | (4) Sub ball | |
| E-BCHF | SUS303 | SUS440C (HRC55 or more) | ||
Specification overview
| Type | D1 | L1 | H | t | P.C.D | a | d | Load capacity N (kgf) | |
| Type | D | ||||||||
| E-BCHF | 27 | 15 | 2.5 | 9.5 | 2 | 21 | 3.5 | 8.73 | 55 (5.6) |
| 30 | 18 | 3.5 | 11.5 | 2 | 24 | 3.5 | 10.32 | 62 (6.3) | |
| 39 | 24 | 5.3 | 14.7 | 3 | 31.5 | 4.5 | 15.87 | 343 (35) | |
| 48 | 30 | 6.3 | 18.7 | 4 | 39 | 5.5 | 19.05 | 412 (42) | |
Application Industry
Material


