Ball roller (press-fit type with plunger function)

Brand :
MISUMI
Caution
Product Description
Product overview
Ball transfer rollers can be used as components for transmission and changing the direction of conveyed objects. They are used in transmission devices on conveyor belts in automated production lines and are a very important accessory for automation assembly lines.
Product feature
Feature 1: Small volume, suitable for places with compact mounting positions
Feature 2: Simple structure, achieving low price.
Feature 3: Flexible rotation, can freely change the conveying direction
Feature 4: Replacement is also very convenient
Feature 2: Simple structure, achieving low price.
Feature 3: Flexible rotation, can freely change the conveying direction
Feature 4: Replacement is also very convenient
Dimensional drawing
Standard type
E-BCHAZ15

E-BCHAZ15

Heavy load type
E-BCHA8

E-BCHA8

Heavy load type
E-BCHA15

E-BCHA15

| Model | Type | Body material | Ball material | Surface treatment | |
| Equivalent | Equivalent | ||||
| E-BCHAZ | Press fit | Standard type | SPCC | Carbon steel | Zinc plating |
| E-BCHA | Heavy type | S45C | SUJ2 | Nickel plating | |
Specification overview
| Type | Allowable load (kg) | Body weight (g) | |
| Type | No. | ||
| E-BCHAZ | 15 | 8-11 | 35 |
| E-BCHA | 8 | 15 | 15 |
| 15 | 50 | 60 | |
Application Industry
Body material
Surface treatment


