Ball roller (heavy-duty full press-fit and screw type)

Brand :
MISUMI
Caution
Product Description
Product overview
Ball rollers refer to transmission devices used on conveyor belts in automated production lines, and are very important metal components for automation assembly lines.
Made of integral steel and stainless steel material, they are not prone to rust even when exposed to air during automated operation on the assembly line, and transmit products as they move along the assembly line.
As an accessory product for automation assembly lines, high-precision ball rollers have very standard precision and are easy to replace if damaged.
Made of integral steel and stainless steel material, they are not prone to rust even when exposed to air during automated operation on the assembly line, and transmit products as they move along the assembly line.
As an accessory product for automation assembly lines, high-precision ball rollers have very standard precision and are easy to replace if damaged.
Product feature
Feature 1: Small volume, suitable for places with compact mounting positions
Feature 2: Simple structure, achieving low price.
Feature 3: Flexible rotation, can freely change the conveying direction
Feature 4: Replacement is also very convenient
Feature 2: Simple structure, achieving low price.
Feature 3: Flexible rotation, can freely change the conveying direction
Feature 4: Replacement is also very convenient
Dimensional drawing
E-BCHD
E-BCHDS

E-BCHDS

E-BCHB
E-BCHBS

E-BCHBS

| Model | Material | Surface treatment | ||||
| Body | Spacer | Main ball | Sub ball | Body | Main ball | |
| E-BCHD | S45C | S45C | SUJ2 | SUJ2 | Nickel plating | - |
| E-BCHDS | SUS304 | SUS304 | SUS304 | SUS304 | - | |
| E-BCHB | S45C | S45C | SUJ2 | SUJ2 | Nickel plating | |
| E-BCHBS | SUS304 | SUS304 | SUS304 | SUS304 | - | |
Specification overview
| Model | D | d | H | h1 | h2 | Load capacity N (kgf) | Body weight (g) | ||
| Type | No. | E-BCHD | E-BCHDS | ||||||
| E-BCHD E-BCHDS | 8 | 15 | 8 | 10.3 | 1.7 | 8 | 78.4 (8) | 49 (5) | 6 |
| 10 | 16 | 10 | 12.5 | 2.5 | 8.5 | 196 (20) | 147 (15) | 28 | |
| 12 | 22 | 12 | 17 | 2.5 | 14 | 294 (30) | 245 (25) | 35 | |
| 15 | 24 | 15.87 | 20 | 4 | 14 | 441 (45) | 392 (40) | 50 | |
| 22 | 36 | 22.2 | 31 | 6 | 23 | 980 (100) | 784 (80) | 190 | |
| 25 | 37 | 25.4 | 32 | 6.5 | 22.5 | 1470 (150) | 1225 (125) | 230 | |
| 30 | 45 | 30.16 | 38 | 8 | 27 | 1960 (200) | 1666 (170) | 340 | |
| 38 | 55 | 38.1 | 48 | 9.5 | 33.5 | 2940 (300) | 2450 (250) | 560 | |
| 45 | 62 | 45 | 53.4 | 11 | 37.6 | 3430 (350) | 3430 (350) | 900 | |
| 60 | 100 | 60 | 77.5 | 20 | 47.5 | 4410 (450) | 4410 (450) | 2100 | |
| Model | D | d | H | h1 | h2 | M | Load capacity N (kgf) | Body weight (g) | ||
| Type | No. | E-BCHB | E-BCHBS | |||||||
| E-BCHB E-BCHBS | 8 | 15 | 8 | 13.6 | 1.7 | 20 | M5 | 147 (15) | 98 (10) | 20 |
| 12 | 22 | 12 | 17 | 2.5 | 15 | M8 | 294 (30) | 196 (20) | 35 | |
| 15 | 24 | 15.87 | 21 | 4.5 | 18 | 441 (45) | 392 (40) | 60 | ||
| 22 | 36 | 22.23 | 31 | 6 | 22 | M10 | 980 (100) | 784 (80) | 200 | |
| 25 | 38 | 25.4 | 32 | 6.5 | 25 | M12 | 1470 (150) | 1176 (120) | 235 | |
| 30 | 45 | 30.17 | 36.5 | 6.4 | 30 | M16 | 2940 (300) | 2450 (250) | 410 | |
| 38 | 54 | 38.1 | 48 | 9.5 | 30 | 3430 (350) | 2744 (280) | 600 | ||
Application Industry
Material
Surface treatment


