Roller Carriers - Roller Width 9mm
Brand :
MISUMI
Caution
Product Description
Product Overview
Roller tracks are suitable for transporting products with a certain load on standard conveyor lines, greatly facilitating rapid assembly and transfer of products. They are mainly used in automated product conveyor lines, warehousing and logistics, welding and marking, laser processing, and other industries.
Dimensional Drawing

| Model | Wheel Pitch | Bracket | Material | Surface Treatment | ||||||
| Roller | Frame | Bearing/Screw · Nut | Bracket | Roller | Frame | Screws/Nuts | Bracket | |||
| E-CROND | 30 | No | Steel | Stainless Steel | Steel | Steel | Trivalent Chromate | - | Trivalent Chromate | Trivalent Chromate |
| E-CRONC | 35 | - | - | |||||||
| E-CRONS | Stainless Steel | Stainless Steel | - | - | ||||||
| E-CRONJC | Polyurethane (black) Shore A90 | Steel | Trivalent Chromate | Trivalent Chromate | ||||||
| E-CRONJS | Stainless Steel | - | - | |||||||
Specification Overview
| Part Number | L | H | D | T | t | Load Capacity (Single Roller) | ||
| Type | Number of Wheels | P=30 | P=35 | |||||
| E-CROND (Steel) E-CRONC (Steel) E-CRONS (Stainless Steel) E-CRONJC (Polyurethane roller · Steel bearing) E-CRONJS (Polyurethane roller · Stainless Steel bearing) | 2 | 58 | 68 | 29.5 | 25 | 9 | 1.4 | 25 kgf (245 N) |
| 3 | 88 | 103 | ||||||
| 4 | 118 | 138 | ||||||
| 5 | 148 | 173 | ||||||
| 6 | 178 | 208 | ||||||
| 7 | 208 | 243 | ||||||
| 8 | 238 | 278 | ||||||
| 9 | 268 | 313 | ||||||
| 10 | 298 | 348 | ||||||
| 11 | 328 | 383 | ||||||
| 12 | 358 | 418 | ||||||
| 13 | 388 | 453 | ||||||
| 14 | 418 | 488 | ||||||
| 15 | 448 | 523 | ||||||
| 16 | 478 | 558 | ||||||
| 17 | 508 | 593 | ||||||
| 18 | 538 | 628 | ||||||
| 19 | 568 | 663 | ||||||
| 20 | 598 | 698 | ||||||
| 21 | 628 | 733 | ||||||
| 22 | 658 | 768 | ||||||
| 23 | 688 | 803 | ||||||
| 24 | 718 | 838 | ||||||
| 25 | 748 | 873 | ||||||
| 26 | 778 | 908 | ||||||
| 27 | 808 | 943 | ||||||
| 28 | 838 | 978 | ||||||
| 29 | 868 | 1013 | ||||||
| 30 | 898 | 1048 | ||||||
| 31 | 928 | 1083 | ||||||
| 32 | 958 | 1118 | ||||||
| 33 | 988 | 1153 | ||||||
Additional machining
| Alterations | Code | Spec. |
| Additional mounting bracket for fixing | BC (Steel) BS (Stainless Steel) | Includes 4 mounting brackets for fixing Specification method: BC |
![]() | CC | Change the chamfer size of the profile edge length Specification method: CC |
Product Features
Feature 1: During transportation, the direction of the product flow can be flexibly changed to ensure even distribution of force as much as possible.
Feature 2: Greatly facilitates rapid assembly and transfer of products.
Feature 3: Common materials include carbon steel, stainless steel, and polyurethane.
Feature 4: Replacement is also very convenient.
Feature 2: Greatly facilitates rapid assembly and transfer of products.
Feature 3: Common materials include carbon steel, stainless steel, and polyurethane.
Feature 4: Replacement is also very convenient.
Application Industries

Material
Surface Treatment