Roller Carriers - Roller Width 25mm
Brand :
MISUMI
Caution
Product Description
Product Overview
Roller tracks are suitable for transporting products with a certain load on standard conveyor lines, greatly facilitating rapid assembly and transfer of products. They are mainly used in automated product conveyor lines, warehousing and logistics, welding and marking, laser processing, and other industries.
Dimensional Drawing

| Model | Wheel Pitch | Bracket | Material | Surface Treatment | |||
| Roller・Bearing・Screw・Nut | Profile | Bracket | Roller・Screw・Nut | Bracket | |||
| E-CRONEW | 25 | No | Steel | Stainless Steel | Steel | Trivalent Chromate | |
| E-CRONEWB | Yes | ||||||
| E-CRONFW | 30 | No | |||||
| E-CRONFWB | Yes | ||||||
| E-CRONW | 35 | No | |||||
| E-CRONWB | Yes | ||||||
| H | D | T | t | Screw and Nut | Load Capacity (Single Roller) |
| 27 | 20 | 25 | 1.5 | M6 | 40 kgf (392N) |
Specification Overview
| Part Number | L | |||
| Type | Number of Wheels | P=25 | P=30 | P=35 |
| Roller Width 25 Without Bracket E-CRONEW E-CRONFW E-CRONW With Bracket E-CRONEWB E-CRONFWB E-CRONWB | 2 | 48 | 58 | 68 |
| 3 | 73 | 88 | 103 | |
| 4 | 98 | 118 | 138 | |
| 5 | 123 | 148 | 173 | |
| 6 | 148 | 178 | 208 | |
| 7 | 173 | 208 | 243 | |
| 8 | 198 | 238 | 278 | |
| 9 | 223 | 268 | 313 | |
| 10 | 248 | 298 | 348 | |
| 11 | 273 | 328 | 383 | |
| 12 | 298 | 358 | 418 | |
| 13 | 323 | 388 | 453 | |
| 14 | 348 | 418 | 488 | |
| 15 | 373 | 448 | 523 | |
| 16 | 398 | 478 | 558 | |
| 17 | 423 | 508 | 593 | |
| 18 | 448 | 538 | 628 | |
| 19 | 473 | 568 | 663 | |
| 20 | 498 | 598 | 698 | |
| 21 | 523 | 628 | 733 | |
| 22 | 548 | 658 | 768 | |
| 23 | 573 | 688 | 803 | |
| 24 | 598 | 718 | 838 | |
| 25 | 623 | 748 | 873 | |
| 26 | 648 | 778 | 908 | |
| 27 | 673 | 808 | 943 | |
| 28 | 698 | 838 | 978 | |
| 29 | 723 | 868 | 1013 | |
| 30 | 748 | 898 | 1048 | |
| 31 | 773 | 928 | 1083 | |
| 32 | 798 | 958 | 1118 | |
| 33 | 823 | 988 | 1153 | |
Product Features
Feature 1: During transportation, the direction of the product flow can be flexibly changed to ensure even distribution of force as much as possible.
Feature 2: Greatly facilitates rapid assembly and transfer of products.
Feature 3: Common materials include carbon steel, stainless steel, and polyurethane.
Feature 4: Replacement is also very convenient.
Feature 2: Greatly facilitates rapid assembly and transfer of products.
Feature 3: Common materials include carbon steel, stainless steel, and polyurethane.
Feature 4: Replacement is also very convenient.
Application Industries

Material
Surface Treatment