Roller Carriers - Cross Type

Brand :
MISUMI
Caution
Product Description
Product Overview
Roller tracks are suitable for transporting products with a certain load on standard conveyor lines, greatly facilitating rapid assembly and transfer of products. They are mainly used in automated product conveyor lines, warehousing and logistics, welding and marking, laser processing, and other industries.
Dimensional Drawing
.jpg)
| Type | Material | Surface Treatment | |||||
| (1) Roller | Bearing | (2) Profile | (3) Screws & Nuts | (1) Roller | (2) Profile | (3) Screws & Nuts | |
| E-CRONM | Steel | Stainless Steel | Steel | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | |
| E-CROJM | Polyacetal | Steel | - | ||||
■ Load resistance of each roller
| Roller Material | Load Resistance |
| Steel | 25 kgf (245 N) |
| Polyacetal | 15 kgf (147 N) |
Specification Overview
| Part Number | (L) | Number of Mounting Holes | |
| Type | Number of Wheels | Pitch P=20 | |
| E-CRONM (Steel) E-CROJM (Polyacetal) | 3 | 55 | 4 |
| 4 | 75 | ||
| 5 | 95 | ||
| 6 | 115 | ||
| 7 | 135 | ||
| 8 | 155 | ||
| 9 | 175 | ||
| 10 | 195 | ||
| 11 | 215 | ||
| 12 | 235 | ||
| 13 | 255 | ||
| 14 | 275 | ||
| 15 | 295 | ||
| 16 | 315 | ||
| 17 | 335 | ||
| 18 | 355 | ||
| 19 | 375 | ||
| 20 | 395 | ||
| 21 | 415 | ||
| 22 | 435 | ||
| 23 | 455 | ||
| 24 | 475 | ||
| 25 | 495 | ||
| Part Number | (L) | Number of Mounting Holes | |
| Type | Number of Wheels | Pitch P=20 | |
| E-CRONM (Steel) E-CROJM (Polyacetal) | 26 | 515 | 6 |
| 27 | 535 | ||
| 28 | 555 | ||
| 29 | 575 | ||
| 30 | 595 | ||
| 31 | 615 | ||
| 32 | 635 | ||
| 33 | 655 | ||
| 34 | 675 | ||
| 35 | 695 | ||
| 36 | 715 | ||
| 37 | 735 | ||
| 38 | 755 | ||
| 39 | 775 | ||
| 40 | 795 | ||
| 41 | 815 | ||
| 42 | 835 | ||
| 43 | 855 | ||
| 44 | 875 | ||
| 45 | 895 | ||
| 46 | 915 | ||
| 47 | 935 | ||
| 48 | 955 | ||
| 49 | 975 | ||
| 50 | 995 | ||
Product Features
Feature 1: During transportation, the direction of the product flow can be flexibly changed to ensure even distribution of force as much as possible.
Feature 2: Greatly facilitates rapid assembly and transfer of products.
Feature 3: Common materials include carbon steel, stainless steel, and polyurethane.
Feature 4: Replacement is also very convenient.
Feature 2: Greatly facilitates rapid assembly and transfer of products.
Feature 3: Common materials include carbon steel, stainless steel, and polyurethane.
Feature 4: Replacement is also very convenient.
Application Industries

Material
Surface Treatment