RoHS Compliant Hex Socket Flat Head Cap Bolts - Stainless Steel, Small Box / Single Item [RoHS Compliant]

Brand :
MISUMI
Caution
Product Description

| M × P | A | E | B | |
| (Coarse) | Min. | Max. | (Max.) | (Nominal) |
| 3 × 0.5 | 5.54 | 6.72 | 1.86 | 2 |
| 4 × 0.7 | 7.53 | 8.96 | 2.48 | 2.5 |
| 5 × 0.8 | 9.43 | 11.20 | 3.10 | 3 |
| 6 × 1.0 | 11.34 | 13.44 | 3.72 | 4 |
| 8 × 1.25 | 15.24 | 17.92 | 4.96 | 5 |
| Type | [ M ] Material | Strength Class | Unit of Purchase |
| E-BOX-GSFB | SUS304CU Equivalent | A2-70 | Box |
| E-GSFB | Single Item |
| Part Number |
| E-BOX-GSFB3-5 |
| E-GSFB6-12 |
■ Single Item
| Part Number | |||
| Type | M | - | L |
| E-GSFB | 3 | - | 5 |
| 6 | |||
| 8 | |||
| 10 | |||
| 12 | |||
| 15 | |||
| 4 | - | 8 | |
| 10 | |||
| 12 | |||
| 15 | |||
| 20 | |||
| 5 | - | 8 | |
| 10 | |||
| 12 | |||
| 15 | |||
| 20 | |||
| 25 | |||
| 6 | - | 10 | |
| 12 | |||
| 15 | |||
| 20 | |||
| 25 | |||
| 8 | - | 12 | |
| 15 | |||
| 20 | |||
| 25 | |||
■Box
| Part Number | Pcs./ Small Box | |||
| Type | M | - | L | |
| E-BOX-GSFB | 3 | - | 5 | 2,000 pcs./box |
| 6 | 1,000 pcs./box | |||
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 15 | ||||
| 4 | - | 8 | ||
| 10 | ||||
| 12 | ||||
| 15 | ||||
| 20 | 500 pcs./box | |||
| 5 | - | 8 | 500 pcs./box | |
| 10 | ||||
| 12 | ||||
| 15 | ||||
| 20 | ||||
| 25 | ||||
| 6 | - | 10 | ||
| 12 | ||||
| 15 | ||||
| 20 | ||||
| 25 | 300 pcs./box | |||
| 8 | - | 12 | 500 pcs./box | |
| 15 | ||||
| 20 | 300 pcs./box | |||
| 25 | ||||
■Differences between MISUMI's similar products and Economy Series
[ ! ] Compared to MISUMI's similar products, this product may have a significant difference in the fit of the hex socket and wrench.
MISUMI's Similar Products BOX-SFB SFB | Economy Series E-BOX-GSFB E-GSFB | |
| JIS Compliant | DIN 7991 | JIS B 1194 |
| Manufactured | In Japan | Outside of Japan |
| RoHS10 | Compliant | Compliant |