Photoelectric Sensors Ultra Thin Type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview

Dimensional Drawing
Retroreflective Type

Front-facing Through-beam Type

Side-facing Through-beam Type


Front-facing Through-beam Type

Side-facing Through-beam Type

Specification Overview
| Part number | Specifications | Shape | Light source | Detection Range | Minimum detectable object (mm) | Power Voltage | Connection Method | |
| NPN | PNP | |||||||
| E-MSM14AN-2M | E-MSM14AP-2M | Front Reflection (Light ON) | ![]() | Red Light | 1 to 22 mm (white paper) 4 to 10 mm (black paper) | ⌀1 Opaque Object | D12-24 V±10% | 2 m Cable Lead-out Type |
| E-MSM13AN-2M | E-MSM13AP-2M | Through-beam Type (Light Blocked ON) | ![]() | 500 mm | ⌀2 Opaque Object | |||
| E-MSM17N-2M | E-MSM17P-2M | Side-facing Through-beam Type (Light Blocked ON) | ![]() | |||||

Precautions



