8080 / 80120 / 80160 / 8840 , Slot Width 8mm Aluminum Frames

Brand :
MISUMI
Caution
- LCF8-8080 is ROHS compliant.
- LCF8-8080 will be shipped from warehouse in Malaysia.
- Please use LCFZ8-8840 instead of LCFZ8-8080 as per CHN catalogue, https://www.misumi.com.cn/vona2/detail/110310152999/
Product Description
Product Overview
Slot Width 8mm 80series Aluminum Profile
It is suitable for frame combinations such as covers, stands, shelves, etc. of large structures.
Standard type and Heavy Duty type to be chosen.
Dimensional Drawing

Material Specification
Specification Table
■Specified Length
Maximum selectable length can be checked on configure bar on the left.
Alterations
Product Features
1.Implement the GB industrial aluminum profile standard, 8~10μ anodized treatment, the surface is scratch-resistant.
2.A protective film is attached to the surface of the profile to prevent friction and damage during transportation.
3.Any length can be specified within the range of 50mm~2000(2500) for cutting.
4.Compatible with various alterations such as drilling and chamfering.
5.Economy Series profiles are different from Misumi’s existing profile cross-sectional shape, and the specifications are compared as follows:
Example of Use

Related Products
Slot Width 8mm 80series Aluminum Profile
It is suitable for frame combinations such as covers, stands, shelves, etc. of large structures.
Standard type and Heavy Duty type to be chosen.
Dimensional Drawing

Material Specification
Material | Surface Treatment |
| 6063-T5 | Clear Anodize |
■Specified Length
| Type | Profile | Overall Length L | Profile Type | Mass kg/m | Cross Sectional Moment of inertia | Collective Moment of inertia | ||
| lx(cm4) | ly(cm4) | Zx(cm4) | Zy(cm4) | |||||
| LCF8 | 8080 | 50~2000(2500) | Standard | 4.83 | 134.08 | 134.08 | 33.52 | 33.52 |
| LCFW8 | Heavy Duty | 6.3 | 171.2 | 171.2 | 42.8 | 42.8 | ||
| LCF | 8840 | Curved | 3.33 | 116.72 | 116.72 | 28.73 | 28.73 | |
| LCFX8 | 8080 | Bevel | 4.95 | 72.97 | 72.97 | 18.74 | 18.74 | |
| LCFZ8 | 8840 | Right Angled | 3.81 | 85.03 | 85.03 | 20.55 | 20.55 | |
| LCF8 | 80120 | Standard | 7.87 | 501.7 | 243.73 | 91.03 | 60.71 | |
| LCF8 | 80160 | Standard | 8.81 | 1100.71 | 325.77 | 126.48 | 73.56 | |
Maximum selectable length can be checked on configure bar on the left.Alterations
| Alteration | Alteration Symbol | Specification | Machining/Corresponding Accessories |
| End Tapping (Center Hole) | LTP/RTP/TPW | ![]() | Tapping holes on the end face of aluminum profiles Parts used for this additional processing: Button Head Screws |
| 45-Degree Cutting | L□T45/R□T45 | ![]() | Cutting with 45-degree angle. |
| Drilling Wrench Hole | LWP/RWP | ![]() | Drilling Wrench holes in fixed positions for Blind joint connections. Parts used for this additional processing: Button Head Screws Joint Screw Plates |
| Counterboring | Z8/XA | ![]() | Machining Counterbored holes at any specified positions. Parts used for this additional processing: Button Head Screws |
| S Hole Blind Joint Dedicated | LSH/RSH | ![]() | Adding S holes for Pre-Assembly Insertion Double Joint connections. Parts used for this additional processing: Blind Joints, Pre-Assembly Insertion Double Joint Kits |
| M Hole Blind Joint Dedicated | LMH/RMH | ![]() | Adding M holes for Post- Assembly Insertion Double Joints,Center Joint connections. Parts used for this additional processing: Blind Joints, Pre-Assembly Insertion Center Joint Kits |
Product Features
1.Implement the GB industrial aluminum profile standard, 8~10μ anodized treatment, the surface is scratch-resistant.
2.A protective film is attached to the surface of the profile to prevent friction and damage during transportation.
3.Any length can be specified within the range of 50mm~2000(2500) for cutting.
4.Compatible with various alterations such as drilling and chamfering.
5.Economy Series profiles are different from Misumi’s existing profile cross-sectional shape, and the specifications are compared as follows:
Example of Use

Related Products
| Part Recommended 1 | Part Recommended 2 | Part Recommended 3 |
| 3030, Slot Width 8mm Aluminum Frames | Single Side Tabbed Brackets For Aluminum Frames | Blind Brackets Zinc Alloy |
![]() | ![]() | ![]() |
Material
Surface Treatment







