α Axis Tilt Micro Module

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
A slide table refers to a component product equipped with three mechanisms: guiding, feeding, and clamping.
Easy to adjust positioning, making it suitable for use in inspection, machining, and assembly jigs and fixtures.
This slide table is for both α and β axes directions. Driven by handwheel
This product can only be used horizontally.
The load resistance value is for reference only. Not suitable for use in conditions with vibration, load with large moment arms, etc.
Easy to adjust positioning, making it suitable for use in inspection, machining, and assembly jigs and fixtures.
This slide table is for both α and β axes directions. Driven by handwheel
This product can only be used horizontally.
The load resistance value is for reference only. Not suitable for use in conditions with vibration, load with large moment arms, etc.
Dimensional Drawing
| E-GPTDG40 | E-GPTDG60 |
![]() | ![]() |
| Type | Body Material | Surface Treatment |
| E-GPTDG | Aluminum | Black Anodized |
Specifications Overview
Please order after selecting part number and parameters according to the selection steps
to
.
This product can only be used horizontally.
■Load Capacity
Refers to the force that the slide table can withstand when the center of gravity of the workpiece is located at the center of the slide table, measured in N. If the load capacity is exceeded, the slide table may not operate smoothly or may become stuck.
When installing the linear motion stage vertically or upside down, the accuracy may be lower than the values indicated in the product catalog. Please be aware.
to
.![]() | Part Number ( Type· No.) | |
| E-GPTDG40 |
| Part Number | Table Surface (mm) | Drive Method | Moving Direction | Stroke | Load Capacity (N) | Weight (kg) | |
Type | No. | ||||||
| E-GPTDG | 40 | 40X40 | Handwheel | α β axes in two directions | ±2° | 29.4 | 0.06 |
| 60 | 60X60 | Handwheel | α β axes in two directions | ±2° | 49 | 0.17 | |
This product can only be used horizontally.■Load Capacity
Refers to the force that the slide table can withstand when the center of gravity of the workpiece is located at the center of the slide table, measured in N. If the load capacity is exceeded, the slide table may not operate smoothly or may become stuck.
When installing the linear motion stage vertically or upside down, the accuracy may be lower than the values indicated in the product catalog. Please be aware.
Product Features
Feature 1: The main body is made of aluminum alloy, achieving lightweight construction.
Feature 2: Uses a square design for compatibility with other slide tables, allowing you to freely combine them into various performance combinations.
Feature 3: The surface of the main body is treated with black anodizing, which effectively prevents light reflection and is especially suitable for optical applications.
Feature 2: Uses a square design for compatibility with other slide tables, allowing you to freely combine them into various performance combinations.
Feature 3: The surface of the main body is treated with black anodizing, which effectively prevents light reflection and is especially suitable for optical applications.
Usage Method
■Operating Temperature & Environment
Recommended environment: 10 to 50°C, 20 to 70% RH (no condensation)
Accuracy guaranteed environment: 22±5°C, 20 to 70% RH (no condensation)
Recommended environment: 10 to 50°C, 20 to 70% RH (no condensation)
Accuracy guaranteed environment: 22±5°C, 20 to 70% RH (no condensation)
Example of Use

Organization Name: Precision Grinding Mechanism for Cylindrical Joint
Application:
This device is used to smooth the surface of a metal cylinder by grinding the welded area after the cylinder has been welded.
To avoid excessive cutting of the outer diameter, it is necessary to use a high-precision slide table to measure and finely adjust the height of the grinder, and to ensure that the grinder can be securely fixed.
Application:
This device is used to smooth the surface of a metal cylinder by grinding the welded area after the cylinder has been welded.
To avoid excessive cutting of the outer diameter, it is necessary to use a high-precision slide table to measure and finely adjust the height of the grinder, and to ensure that the grinder can be securely fixed.
Application Industries
| Electronics/home appliance | Automotive | Medical | ||
![]() | ![]() | ![]() | ||
| Smart phone | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() |
Related Products
| Medium Precision Crossed Roller Guide Slide Table | Miniature Linear Guide Rail | Single-Axis Unit | ||
![]() | ![]() | ![]() | ||
| Representative Model: XCRS60 | Typical Model: SEB10-275 | Representative Model: KUH1205-460-100 |


Body Material
Surface Treatment








