[Simplified Adjustments] Z-Axis, Gear Rack Type / with Graduated Support Column Unit

Brand :
MISUMI
Caution
Product Description
Product Overview
This simple adjustment unit is a pillar-type component with Z-axis graduation, which can be used together with a guide shaft support for easy Z-axis adjustments.
The main body is made of aluminum alloy, achieving a lightweight design.
Due to localized production in China and improved manufacturing processes, the price has been significantly reduced. This stage offers a balance between performance and price.
The main body is made of aluminum alloy, achieving a lightweight design.
Due to localized production in China and improved manufacturing processes, the price has been significantly reduced. This stage offers a balance between performance and price.
Dimensional Drawing
| E-ZPKG150 | E-ZPKG200 |
![]() | ![]() |
| E-ZPKG250 | E-ZPKG300 |
![]() | ![]() |
| E-ZPKG480 | |
![]() |
| Part Number | Main Material | Surface Treatment | ||
| Support Column | Body | Rack | ||
| E-ZPKG | Aluminum Alloy | Aluminum Alloy | Brass | Clear Anodized |
Specification Overview
Please follow the selection steps
~
to choose the type and parameters before placing an order.
Scale unit: 0.1 mm
■ Travel Distance
The dimensions in the catalog drawings represent the state when the stroke is 0 mm. Based on this as the reference, the distance moved to the left (up) or right (down) is the travel distance. Movement to the left (up) is positive, and movement to the right (down) is negative.
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck. When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
~
to choose the type and parameters before placing an order.Part Number ( Type· Support Column Length) | ||
| E-ZPKG150 |
| Part Number | Stage Surface (mm) | Travel Distance (mm) | Load Capacity (N) | Net Weight (kg) | |
Type | Support Column Length | ||||
| E-ZPKG | 150 | 28X36 | 70 | 25 | 0.5 |
| 200 | 120 | 0.6 | |||
| 250 | 0.8 | ||||
| 300 | 170 | 0.9 | |||
| 480 | 1.2 | ||||
Scale unit: 0.1 mm■ Travel Distance
The dimensions in the catalog drawings represent the state when the stroke is 0 mm. Based on this as the reference, the distance moved to the left (up) or right (down) is the travel distance. Movement to the left (up) is positive, and movement to the right (down) is negative.
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck. When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
Product Features
Feature 1: Equipped with a backlash-prevention guide groove and a ball plunger to prevent the slider from rotating.
Feature 2: The installation positions of the rack and scale can be changed to accommodate use at different heights.
Feature 3: Uses a rack-and-pinion rapid feed mechanism; one full turn of the knob moves approximately 18 mm, enabling quick feed.
Feature 2: The installation positions of the rack and scale can be changed to accommodate use at different heights.
Feature 3: Uses a rack-and-pinion rapid feed mechanism; one full turn of the knob moves approximately 18 mm, enabling quick feed.
Example of Use

Application Industries
| Electronics/Home Appliances | Automotive | Medical | ||
![]() | ![]() | ![]() | ||
| Smartphones | Semiconductors | Lithium batteries | ||
![]() | ![]() | ![]() |
Related Products
| Manual Operated Unit Standard Horizontal Type | Single Axis Actuator | Single Axis Unit | ||
![]() | ![]() | ![]() | ||
| Representative model: KUE20-A-170 | Representative model: LX3010-B1-N-600 | Representative model: KUH1205-460-100 |





Main Material
Surface Treatment







