[Simplified Adjustments] Z-Axis, Feed Screw Type

Brand :
MISUMI
Caution
Product Description
Product Overview
This series of simple adjustment components is a medium-load-resistant unit for vertical Z-axis movement. By using double-row nylon-coated nuts, it suppresses backlash, making it especially suitable for initial setup adjustments of devices such as cameras.
The main body is made of aluminum alloy, achieving a lightweight design.
Due to localized production in China and improved manufacturing processes, the price has been significantly reduced. This stage offers a balance between performance and price.
The main body is made of aluminum alloy, achieving a lightweight design.
Due to localized production in China and improved manufacturing processes, the price has been significantly reduced. This stage offers a balance between performance and price.
Dimensional Drawing
| E-ZPJMG40 | E-ZPJMG60 |
![]() | ![]() |
| Type | Main Material | Surface Treatment |
| E-ZPJMG | Aluminum Alloy | Black Anodized |
Specification Overview
Please follow the selection steps
~
to choose the type and parameters before placing an order.
■ Travel distance
The catalog drawing dimensions are based on a stroke of 0 mm. Using this as a reference, the distance moved in the left and right directions is the travel distance.
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck. When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
~
to choose the type and parameters before placing an order.Part Number ( Type· No.) | ||
| E-ZPJMG40 |
| Part Number | Stage Surface (mm) | Travel Distance (mm) | Load Capacity (N) | Net Weight (kg) | |
Type | No. | ||||
| E-ZPJMG | 40 | 40X40 | +/-3 | 49 | 0.03 |
| 60 | 60X60 | +/-5 | 98 | 0.05 | |
■ Travel distance
The catalog drawing dimensions are based on a stroke of 0 mm. Using this as a reference, the distance moved in the left and right directions is the travel distance.
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck. When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
Product Features
Feature 1: The main body is made of aluminum alloy, achieving a lightweight design.
Feature 2: Equipped with positioning pin holes for easy repositioning after installation and removal.
Feature 3: Uses double-row nylon-coated nuts to suppress backlash. At the same time, a highly reliable holding force can be achieved.
Feature 2: Equipped with positioning pin holes for easy repositioning after installation and removal.
Feature 3: Uses double-row nylon-coated nuts to suppress backlash. At the same time, a highly reliable holding force can be achieved.
Example of Use

Mechanism name: Paper position adjustment mechanism
Application:
Install the roll paper above the simple adjustment component. By adjusting the left and right position of the simple adjustment component,
the center of the roll paper is kept aligned with the center of the roller, enabling smooth, resistance-free feeding of the roll paper.
Application:
Install the roll paper above the simple adjustment component. By adjusting the left and right position of the simple adjustment component,
the center of the roll paper is kept aligned with the center of the roller, enabling smooth, resistance-free feeding of the roll paper.
Application Industries
| Electronics/Home Appliances | Automotive | Medical | ||
![]() | ![]() | ![]() | ||
| Smartphones | Semiconductors | Lithium batteries | ||
![]() | ![]() | ![]() |
Related Products
| Manual Operated Unit Standard Horizontal Type | Single Axis Actuator | Single Axis Unit | ||
![]() | ![]() | ![]() | ||
| Representative model: KUE20-A-170 | Representative model: LX3010-B1-N-600 | Representative model: KUH1205-460-100 |


Main Material
Surface Treatment







