[Simplified Adjustments] Z-Axis, Lead Screw Type

Brand :
MISUMI
Caution
Product Description
Product Overview
A feed screw-type feed mechanism is used, ensuring smooth feeding. The main body is made of aluminum alloy, achieving a lightweight design.
Due to localized production in China and improved manufacturing processes, the price has been significantly reduced. This stage offers a balance between performance and price.
Due to localized production in China and improved manufacturing processes, the price has been significantly reduced. This stage offers a balance between performance and price.
Dimensional Drawing
| E-ZPHG20 | E-ZPHG25 |
![]() | ![]() |
| E-ZPHG40 | E-ZPHG60 |
![]() | ![]() |
| E-ZPJTG40-25 | E-ZPJTG40 |
![]() | ![]() |
| E-ZPJTG80-25 | E-ZPJTG80 |
![]() | ![]() |
| Type | Main Material | Surface Treatment | Knob Type |
| E-ZPHG | Aluminum Alloy | Black Anodized | Standard type |
| E-ZPJTG | Handwheel type |
Specification Overview
Please follow the selection steps
~
to choose the type and parameters before placing an order.
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck. When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
~
to choose the type and parameters before placing an order.Part Number ( Type· No.) | ||
| E-ZPHG20 |
| Part Number | Travel (mm) | Table Surface (mm) | Travel distance per revolution (mm) | Load Capacity (N) | Net Weight (kg) | |
Type | No. | |||||
| E-ZPHG | 20 | +/-7 | 20X20 | 0.7 | 9.8 | 0.07 |
| 25 | 25X25 | 0.09 | ||||
| 40 | +/-9 | 40X40 | 19.6 | 0.18 | ||
| 60 | +/-13 | 60X60 | 0.37 | |||
| E-ZPJTG | 40-25 | +/-25 | 80X40 | 2 | 49 | 1 |
| 40 | +/-50 | 1.2 | ||||
| 80-25 | +/-25 | 80X80 | 3 | 1.37 | ||
| 80 | +/-50 | 1.54 | ||||
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck. When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
Product Features
Feature 1: The main body is made of aluminum alloy, achieving a lightweight design.
Feature 2: When used with a rapid feed screw, fast feeding can be achieved.
Feature 3: The surface of the main body is treated with black anodizing, which effectively prevents light reflection and is especially suitable for optical applications.
Feature 2: When used with a rapid feed screw, fast feeding can be achieved.
Feature 3: The surface of the main body is treated with black anodizing, which effectively prevents light reflection and is especially suitable for optical applications.
Example of Use

Mechanism name: Welding head front-end adjustment assembly
Application:
This device is used for welding L-shaped brackets of automotive parts. The distance between the welding head and the workpiece can be adjusted by raising or lowering the dovetail slide table, thereby compensating for welding deviations caused by insufficient accuracy of the lift cylinder. In addition, since the adjustment is made using the slide table instead of a fixed base, the welding tube does not shift, ensuring repeatability.
Application:
This device is used for welding L-shaped brackets of automotive parts. The distance between the welding head and the workpiece can be adjusted by raising or lowering the dovetail slide table, thereby compensating for welding deviations caused by insufficient accuracy of the lift cylinder. In addition, since the adjustment is made using the slide table instead of a fixed base, the welding tube does not shift, ensuring repeatability.
Application Industries
| Electronics/Home Appliances | Automotive | Medical | ||
![]() | ![]() | ![]() | ||
| Smartphones | Semiconductors | Lithium batteries | ||
![]() | ![]() | ![]() |
Related Products
| Manual Operated Unit Standard Horizontal Type | Single Axis Actuator | Single Axis Unit | ||
![]() | ![]() | ![]() | ||
| Representative model: KUE20-A-170 | Representative model: LX3010-B1-N-600 | Representative model: KUH1205-460-100 |








Main Material
Surface Treatment







