[Simplified Adjustments] X-Axis, Feed Screw Type

Brand :
MISUMI
Caution
Product Description
Product Overview
This simple adjustment unit uses a key (convex) as the guiding mechanism and adopts a leadscrew feed mechanism.
Reliable fastening can be achieved with double-row bolt fixation. Ideal for adjustments that should not loosen easily after fastening.
The main body is made of aluminum alloy, achieving a lightweight design.
Due to localized production in China and improved manufacturing processes, the price has been significantly reduced. This stage offers a balance between performance and price.
Reliable fastening can be achieved with double-row bolt fixation. Ideal for adjustments that should not loosen easily after fastening.
The main body is made of aluminum alloy, achieving a lightweight design.
Due to localized production in China and improved manufacturing processes, the price has been significantly reduced. This stage offers a balance between performance and price.
Dimensional Drawing
| E-XPHLG30 | E-XPJMG40 |
![]() | ![]() |
| E-XPJMG60 | |
![]() |
| Type | Component Type | Main Material | Surface Treatment |
| E-XPJMG | Key guide | Aluminum Alloy | Black Anodized |
| E-XPHLG | Side clamping |
Specification Overview
Please follow the selection steps
~
to choose the type and parameters before placing an order.
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck.
When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
~
to choose the type and parameters before placing an order.Part Number ( Type· No.) | ||
| E-XPJMG40 |
| Part Number | Stage Surface (mm) | Travel Distance (mm) | Travel Distance per Revolution (mm) | Load Capacity (N) | Net Weight (kg) | |
Type | No. | |||||
| E-XPJMG | 40 | 61X40 | 20 | 0.8 | 19.6 | 0.18 |
| 60 | 81X60 | 29.4 | 0.23 | |||
| E-XPHLG | 30 | 50X29 | 25 | 9.8 | 0.01 | |
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck.
When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
Product Features
Feature 1: The main body is made of aluminum alloy, achieving a lightweight design.
Feature 2: Achieves a low price by simplifying the structure and improving the manufacturing process.
Feature 3: Uses double-row bolt fastening to achieve highly reliable holding force.
Feature 2: Achieves a low price by simplifying the structure and improving the manufacturing process.
Feature 3: Uses double-row bolt fastening to achieve highly reliable holding force.
Example of Use

Mechanism name: Paper position adjustment mechanism
Application:
Install the roll paper above the simple adjustment component. By adjusting the left and right position of the simple adjustment component,
the center of the roll paper is kept aligned with the center of the roller, enabling smooth, resistance-free feeding of the roll paper.
Application:
Install the roll paper above the simple adjustment component. By adjusting the left and right position of the simple adjustment component,
the center of the roll paper is kept aligned with the center of the roller, enabling smooth, resistance-free feeding of the roll paper.
Application Industries
| Electronics/Home Appliances | Automotive | Medical | ||
![]() | ![]() | ![]() | ||
| Smartphones | Semiconductors | Lithium batteries | ||
![]() | ![]() | ![]() |
Related Products
| Manual Operated Unit Standard Horizontal Type | Single Axis Actuator | Single Axis Unit | ||
![]() | ![]() | ![]() | ||
| Representative model: KUE20-A-170 | Representative model: LX3010-B1-N-600 | Representative model: KUH1205-460-100 |



Main Material
Surface Treatment







